F6100HD+DKRX24-MFT-T



F6100HD+DKRX24-MFT-T

Butterfly Valve (BFV), 4", 2-way, ANSI Class Consistent with 125, Cv 600 
Configurable
Valve Actuator, Electrical fail-safe, AC/DC 24 V, 2...10 V, terminals, MFT/programmable
Actuator fitted

List Price
$2,686.00
*Price subject to change based on options selected

Design Data : Design Data

  • Options
  • Details
  • Downloads
  • Accessories
Options
Configured Total
$2,686.00
Details

Specifications

Valve specifications

ANSI Class
Consistent with 125
Close-off Pressure
200 kPa
Controllable Flow Range
90° rotation
Cv
600 
End Connection
Lug types
End Fitting
Flange
Fluid
Chilled or hot water, up to 60% glycol
Pattern
2-way
Pressure Independent
NO
Valve Size
4" [100]

Actuator specifications

Actuator Type
Electrical fail-safe
Control Type
MFT/Programmable
Degree of Protection
IP54, NEMA 2, UL Enclosure Type 2
Electrical Connection
terminals
Manual Override
External push button
Power Consumption (Holding)
3 W
Power Consumption (Running)
12 W
Running Time (Fail-safe)
<35 s
Running Time (Motor)
150 s / 90°
Torque
90 Nm
Voltage AC/DC
AC/DC 24 V
Downloads

Documents

CAD/BIM

System Integration

Current Documents

Software/Plug-ins/Apps

Success Stories

Accessories

Mechanical Accessories

ZS-T

Terminal-strip cover for NEMA 2 rating (-T models).

List Price: $33.00
Your Price: ...

Tools

ZK4-GEN

Connection cable 10 ft [3 m], A: RJ11 6/4 ZTH EU, B: 3-pin Weidmüller and supply connection

List Price: $154.00
Your Price: ...

ZTH US

Service Tool, with ZIP-USB function, for programmable and communicative Belimo actuators, VAV controller and HVAC performance devices

List Price: $1,011.00
Your Price: ...

Gateways

UK24BAC

Gateway MP to BACnet MS/TP

List Price: $1,361.00
Your Price: ...

UK24LON

Gateway MP to LonWorks

List Price: $1,361.00
Your Price: ...

UK24MOD

Gateway MP to Modbus RTU

List Price: $1,361.00
Your Price: ...