- Configured Total
- $3,201.00
F6100HD+PRXUP-3-T
Butterfly Valve (BFV), 4", 2-way, ANSI Class Consistent with 125, Cv 600
Configurable
Valve Actuator, Non fail-safe, AC 24...240 V / DC 24...125 V, On/Off, Floating point, 2 x SPDT, terminals
Actuator fitted
- List Price
- $3,201.00
- *Price subject to change based on options selected
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.
Or create a new Project List to add this product:
Design Data : Design Data
- Options
- Details
- Downloads
- Accessories
Options
Details
Specifications
Valve specifications
- Angle of Rotation
- 90
- ANSI Class
- Consistent with 125
- Controllable Flow Range
- 90° rotation
- Cv
- 600
- End Connection
- Lug types
- End Fitting
- Flange
- Fluid
- Chilled or hot water, up to 60% glycol
- Pattern
- 2-way
- Pressure Independent
- NO
- Valve Size
- 4" [100]
Actuator specifications
- Actuator Type
- Non fail-safe
- Auxiliary Switches
- 2 x SPDT
- Control Type
- Floating/3-point
- Degree of Protection
- IP66/67, NEMA 4X, UL Enclosure Type 4X
- Electrical Connection
- terminals
- Manual Override
- 7 mm hex crank, supplied
- Power Consumption (Holding)
- 6 W
- Power Consumption (Running)
- 20 W
- Running Time (Motor)
- 35 s / 90°
- Voltage AC/DC
- AC 24...240 V / DC 24...125 V
Downloads
Accessories