- Configured Total
- $4,117.00
F6125HD+DKRX24-3-T N4
Butterfly Valve (BFV), 5", 2-way, ANSI Class Consistent with 125, Cv 1022
Configurable
Valve Actuator, Electronic fail-safe, AC 24 V, On/Off, Floating point, NEMA 4X, Terminals
Actuator fitted
- List Price
- $4,117.00
- *Price subject to change based on options selected
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.
Or create a new Project List to add this product:
Design Data : Design Data
- Options
- Details
- Downloads
Options
Details
Specifications
Valve specifications
- ANSI Class
- Consistent with 125
- Pattern
- 2-way
- Cv
- 1022
- Fluid
- Chilled or hot water, up to 60% glycol
- Body Pressure Rating
- ANSI Class Consistent with 125, 232 psi CWP
- Flow characteristic {Tools}
- Modified equal percentage
- End Fitting
- Flange
- Valve Size
- 5" [125]
Actuator specifications
- Voltage AC/DC
- AC 24 V
- Power Consumption (Running)
- 12 W
- Power Consumption (Holding)
- 3 W
- Power Consumption For Wire Sizing
- 21 VA
- Control Type
- Floating/3-point
- Protection category
- IP66/67
- Degree Of Protection NEMA
- NEMA 4X
- Enclosure Type
- UL Enclosure Type 4X
Downloads