- Configured Total
- $7,076.00
G665CS+EVB24-3
Globe Valve (GV), DN 2 1/2" [65], 2-way, ANSI Class 125, Cv 65
Valve Actuator, Non fail-safe, AC/DC 24 V, On/Off, Floating point
Actuator fitted
- List Price
- $7,076.00
- *Price subject to change based on options selected
Design Data : Design Data
- Options
- Details
- Downloads
- Product Videos
- Accessories
Specifications
Valve specifications
- ANSI Class
- 125
- Pattern
- 2-way
- Cv
- 65
- Fluid
- Chilled or hot water, up to 60% glycol, steam
- Body Pressure Rating
- ANSI Class 125, up to 175 psi below 150°F
- Flow characteristic {Tools}
- Equal percentage
- End Fitting
- Flange
- Trim
- Stainless steel
- Valve Size
- 2.5" [65]
Actuator specifications
- Voltage AC/DC
- AC/DC 24 V
- Power Consumption (Holding)
- 0.5 W
- Power Consumption For Wire Sizing
- 6 VA
- Control Type
- Floating/3-point
- Protection category
- IP54
- Degree Of Protection NEMA
- NEMA 2
- Enclosure Type
- UL Enclosure Type 2
How to Pre-Tension a Globe Valve
Greater Force Flexibility – Belimo’s New Globe Valve Assemblies
Mechanical accessory
FGVL-ADPT
Stem adapter replacement for EV, RV, AVK Globe Valve actuators
ZG-GV15
Repack Kit for Belimo G6, G7 series globe valves, Bronze trim
ZS-GV-002
Weathershield for EV/RV..and AV.. Series (cover only)
Electrical accessory
S2A-GV
2xSPDT Aux switch for NG GV Actuators 3A (.5A inductive) @ 250 VAC