- Configured Total
- $1,037.00
LMX24-LON
Configurable
Damper Actuator, 45 in-lb [5 Nm], Non fail-safe, AC/DC 24 V, modulating, communicative, Hybrid, LON (FTT-10A)
- List Price
- $1,037.00
- *Price subject to change based on options selected
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.
Or create a new Project List to add this product:
Design Data : Design Data
- Options
- Details
- Downloads
- Accessories
Options
Details
Specifications
- Actuator Type
- Non fail-safe
- Angle of Rotation
- 95
- Control Type
- LON (FTT-10A)
- Degree of Protection
- IP54, NEMA 2, UL Enclosure Type 2
- Electrical Connection
- cable
- Manual Override
- External push button
- Power Consumption (Holding)
- 1.2 W
- Power Consumption (Running)
- 2.5 W
- Running Time (Motor)
- 150 s / 90°
- Safety Function
- NO
- Torque
- 45 in-lb [5 Nm]
- Voltage AC/DC
- AC/DC 24 V
Downloads
Accessories