- Configured Total
- $569.00
LMX24-MFT95
Configurable
Damper Actuator, 45 in-lb [5 Nm], Non fail-safe, AC/DC 24 V, MFT/programmable, 0...135 Ω
- List Price
- $569.00
- *Price subject to change based on options selected
Design Data : Design Data
- Options
- Details
- Downloads
- Accessories
Specifications
- Actuator Type
- Non fail-safe
- Angle of Rotation
- 95
- Control Type
- 0...135 Ω
- Degree of Protection
- IP54, NEMA 2, UL Enclosure Type 2
- Electrical Connection
- cable
- Manual Override
- External push button
- Power Consumption (Holding)
- 1.2 W
- Power Consumption (Running)
- 2.5 W
- Running Time (Motor)
- 150 s / 90°
- Running Time range (Motor)
- 30...150 s
- Safety Function
- NO
- Torque
- 45 in-lb [5 Nm]
- Voltage AC/DC
- AC/DC 24 V
Mechanical Accessories
AV8-25
Shaft extension 240 mm Ø20 mm for damper shaft Ø 8...22.7 mm
KG6
Ball joint suitable for damper crank arm KH8, Multipack 10 pcs.
KG8
Ball joint suitable for damper crank arm KH8, Multipack 10 pcs.
KH10
Damper crank arm Slot width 8.2 mm, clamping range Ø14...25 mm
KH8
Damper crank arm Slot width 8.2 mm, clamping range Ø10...18 mm
TOOL-06
Wrench 0.32 in and 0.39 in [8 mm and 10 mm]
Z-SPA
Adapter for auxiliary switch and feedback potentiometer, if shaft clamp mounted below on xMQ..A.., NKQ..A.., GK..A..
Electrical Accessories
Tools
PS-100
Signal simulator, designed to operate most modulating, floating point and on/off style actuators without the presence of a controller
ZK1-GEN
Connection cable 16 ft [5 m], A: RJ11 6/4 ZTH EU, B: 6-pin for connection to service socket
ZK4-GEN
Connection cable 10 ft [3 m], A: RJ11 6/4 ZTH EU, B: 3-pin Weidmüller and supply connection
ZTH US
Service Tool, with ZIP-USB function, for programmable and communicative Belimo actuators, VAV controller and HVAC performance devices