- Configured Total
- $1,318.00
P2075SU-103+LRX24-EP2-MOD
Configurable
Electr. 2-way PI-CCV EPIV, AC/DC 24 V, BACnet MS/TP, MP-Bus, Modbus RTU, DN 3/4"[20], Internal thread, GPM 10.3
- List Price
- $1,318.00
- *Price subject to change based on options selected
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.
Or create a new Project List to add this product:
Design Data : Design Data
- Options
- Details
- Downloads
- Accessories
Options
Details
Specifications
Valve specifications
- Angle of Rotation
- 90
- End Fitting
- Internal thread
- Flow
- 10.3
- Fluid
- Chilled or hot water, up to 60% glycol max (open loop/steam not allowed)
- Pattern
- 2-way
- PI-Technology
- Electronic
- Pressure Independent
- YES
- Sensor Technology
- Ultrasonic with glycol and temperature compensation
- Trim
- Stainless steel
- Valve Size
- 0.75" [20]
Actuator specifications
- Actuator Type
- Non fail-safe
- Control Type
-
- BACnet MS/TP
- Modbus RTU
- MP-Bus
- Hybrid (communicative / analog)
- Degree of Protection
- IP54, NEMA 2, UL Enclosure Type 2
- Electrical Connection
- cable
- Manual Override
- External push button
- Power Consumption (Running)
- 3.5 W
- Running Time (Motor)
- 90 s
- Torque
- 45 in-lb [5 Nm]
- Voltage AC/DC
- AC/DC 24 V
Downloads
Accessories
Mechanical Accessories
ZS-EPIV-EV-20-NF
Weather shield for Belimo Energy Valve™, 15...20, Ultrasonic models only
List Price: $748.00
Your Price: ...
Tools
ZTH US
Service Tool, with ZIP-USB function, for programmable and communicative Belimo actuators, VAV controller and HVAC performance devices
List Price: $1,011.00
Your Price: ...