- Configured Total
- $3,036.00
P2200SU-1000+AKRX24-EP2
Configurable
Electr. 2-way PI-CCV EPIV fail-safe, AC/DC 24 V, DN 2"[50], Internal thread, GPM 100
- List Price
- $3,036.00
- *Price subject to change based on options selected
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.
Or create a new Project List to add this product:
Design Data : Design Data
- Options
- Details
- Downloads
- Product Videos
- Accessories
Options
Details
Specifications
Valve specifications
- Angle of Rotation
- 90
- End Fitting
- Internal thread
- Flow
- 100
- Fluid
- Chilled or hot water, up to 60% glycol max (open loop/steam not allowed)
- Pattern
- 2-way
- PI-Technology
- Electronic
- Pressure Independent
- YES
- Sensor Technology
- Ultrasonic with glycol and temperature compensation
- Trim
- Stainless steel
- Valve Size
- 2" [50]
Actuator specifications
- Actuator Type
- Electrical fail-safe
- Control Type
- MFT/Programmable
- Degree of Protection
- IP54, NEMA 2, UL Enclosure Type 2
- Electrical Connection
- cable
- Manual Override
- External push button
- Power Consumption (Running)
- 8 W
- Running Time (Fail-safe)
- <35 s
- Running Time (Motor)
- 90 s
- Torque
- 180 in-lb [20 Nm]
- Voltage AC/DC
- AC/DC 24 V
Downloads
Product Videos
Electronic Pressure Independent Valve
Accessories
Mechanical Accessories
ZS-EPIV-EV-50-SCNF
Weather shield for Belimo Energy Valve™, 25...50, Ultrasonic models only
List Price: $706.00
Your Price: ...
Sensor Accessories
M2450-EP-100
Replacement flow sensor for EPIV, Ultrasonic 2" 50 GPM 100
List Price: $2,034.00
Your Price: ...