P2200SU-1000+ARX24-EP2

Configurable
Electr. 2-way PI-CCV EPIV, AC/DC 24 V, DN 2"[50], Internal thread, GPM 100

List Price
$2,734.00
*Price subject to change based on options selected

Design Data : Design Data

  • Options
  • Details
  • Downloads
  • Accessories
Options
ARX24-EP2
Configured Total
$2,734.00
Details

Specifications

Valve specifications

Angle of Rotation
90
End Fitting
Internal thread
Flow
100
Fluid
Chilled or hot water, up to 60% glycol max (open loop/steam not allowed)
Pattern
2-way
PI-Technology
Electronic
Pressure Independent
YES
Sensor Technology
Ultrasonic with glycol and temperature compensation
Trim
Stainless steel
Valve Size
2" [50]

Actuator specifications

Actuator Type
Non fail-safe
Control Type
MFT/Programmable
Degree of Protection
IP54, NEMA 2, UL Enclosure Type 2
Electrical Connection
cable
Manual Override
External push button
Power Consumption (Running)
8.5 W
Running Time (Motor)
90 s
Torque
180 in-lb [20 Nm]
Voltage AC/DC
AC/DC 24 V
Downloads

Documents

CAD/BIM

Accessories

Mechanical Accessories

ZS-EPIV-EV-50-SCNF

Weather shield for Belimo Energy Valve™, 25...50, Ultrasonic models only

List Price: $748.00
Your Price: ...

Tools

ZTH US

Service Tool, with ZIP-USB function, for programmable and communicative Belimo actuators, VAV controller and HVAC performance devices

List Price: $1,011.00
Your Price: ...

Sensor Accessories

M2450-EP-100

Replacement flow sensor for EPIV, Ultrasonic 2" 50 GPM 100

List Price: $2,156.00
Your Price: ...