P3050B6-KS+LRX24-LP-EP6



P3050B6-KS+LRX24-LP-EP6

Configurable
Electr. 6-way PI-CCV EPIV, AC/DC 24 V, BACnet MS/TP, Modbus RTU, MP-Bus, DN 1/2"[15], Internal thread, GPM 5.5, Seq 2 GPM 5.5 v'nom, Seq 1 GPM 5.5 v'nom

List Price
$1,697.00
*Price subject to change based on options selected

Design Data : Design Data

  • Options
  • Details
  • Downloads
  • Product Videos
Options
00 ; 100% Flow
00 ; 100% Flow
Configured Total
$1,697.00
Details

Specifications

Valve specifications

Angle of Rotation
90
Controllable Flow Range
Sequence 1 (angle 0...30°), dead zone (30...60°), sequence 2 (angle 60...90°)
End Fitting
Internal thread
Flow
5.5
Fluid
Chilled or hot water, up to 60% glycol
Pattern
6-way
PI-Technology
Electronic
Pressure Independent
YES
Trim
Chrome plated brass
Valve Size
0.5" [15]

Actuator specifications

Actuator Type
Non fail-safe
Control Type
DC 2...10 V
Degree of Protection
IP54, NEMA 2
Electrical Connection
cable
Manual Override
External push button
Power Consumption (Running)
3.5 W
Running Time (Motor)
90 s
Voltage AC/DC
AC/DC 24 V
Downloads

Documents

System Integration

Current Documents

Software/Plug-ins/Apps

Product Videos
Please accept preferences-cookies to watch this video.

Innovation Meets Energy Efficient Design – Belimo 6 Way Pressure Independent Valve

Please accept preferences-cookies to watch this video.

Belimo Assistant Application