Items in your cart / project list

Cart / Project List is empty.
item(s) in cart / project list
Quantity:
Total:

ZG-JSLA+NMX24-MFT95



ZG-JSLA+NMX24-MFT95

, Jackshaft Retrofit Linkage with Belimo Rotary Actuators
Configurable
Damper Actuator, 90 in-lb [10 Nm], Non fail-safe, AC/DC 24 V, 0...135 Ω, MFT/programmable
Actuator fitted

List Price
$853.00
*Price subject to change based on options selected

Design Data : Design Data

  • Options
  • Details
  • Downloads
  • Product Videos
  • Accessories
Options
ZG-JSLA+NMX24-MFT95
Configured Total
$853.00
Details

Specifications

Actuator Type
Non fail-safe
Angle of Rotation
315
Control Type
0...135 Ω
Degree of Protection
852
Electrical Connection
cable
Power Consumption (Holding)
1.3 W
Power Consumption (Running)
3.5 W
Protection category
IP54
Running Time (Motor)
Default 150 s, variable 45...170 s
Running Time range (Motor)
45...170 s
Torque
90 in-lb [10 Nm]
Voltage AC/DC
AC/DC 24 V
Downloads

Documents

Product Videos
Accessories

Mechanical Accessories

AV8-25

Shaft extension 240 mm Ø20 mm for damper shaft Ø 8...22.7 mm

List Price: $76.00
Your Price: ...

K-NA

Shaft clamp reversible for NM..A, LMQ.., clamping range Ø8...20 mm

List Price: $38.00
Your Price: ...

TOOL-06

Wrench 8 mm and 10 mm

Please contact your local Sales Representative for ordering.

ZG-100

17" Mounting Bracket for AF,NF,GM,AM,SM

List Price: $107.00
Your Price: ...

ZG-101

Mounting Bracket: AF,NF,LF,GM,AM,NM,SM

List Price: $107.00
Your Price: ...

ZG-103

Mounting Bracket: GM,AM,SM

List Price: $79.00
Your Price: ...

ZG-104

Mounting Bracket: GM,AM,SM

List Price: $79.00
Your Price: ...

ZG-NMA

Mounting kit for linkage operation for flat installation

List Price: $79.00
Your Price: ...

ZG-NMSA-1

Shaft extension for 1/2" diameter shafts (3.8" L).

List Price: $70.00
Your Price: ...

ZG-X40

Transformer, AC 120 V to AC 24 V, 40 VA

List Price: $116.00
Your Price: ...

ZS-100

Weather shield, 13x8x6" [330x203x152 mm] (LxWxH)

List Price: $195.00
Your Price: ...

ZS-150

Weather shield, 16x8-3/8x4" [406x213x102 mm] (LxWxH)

List Price: $218.00
Your Price: ...

Electrical Accessories

NSV24 US

Battery backup system, for non-spring return models

List Price: $1,023.00
Your Price: ...

P10000A GR

Feedback potentiometer 10 kΩ add-on, grey

List Price: $179.00
Your Price: ...

P1000A GR

Feedback potentiometer 1 kΩ add-on, grey

List Price: $179.00
Your Price: ...

P140A GR

Feedback potentiometer 140 Ω add-on, grey

List Price: $179.00
Your Price: ...

P2800A GR

Feedback potentiometer 2.8 kΩ add-on, grey

List Price: $179.00
Your Price: ...

P5000A GR

Feedback potentiometer 5 kΩ add-on, grey

List Price: $179.00
Your Price: ...

P500A GR

Feedback potentiometer 500 Ω add-on, grey

List Price: $179.00
Your Price: ...

S1A

Auxiliary switch 1 x SPDT add-on

List Price: $108.00
Your Price: ...

S2A

Auxiliary switch 2 x SPDT add-on

List Price: $162.00
Your Price: ...

Not Categorized

ZG-JSL

, Jackshaft Retrofit Linkage with Belimo Rotary Actuators

List Price: $310.00
Your Price: ...