The exception is : jakarta.servlet.jsp.JspException: Problem accessing the absolute URL "https://www.belimo.com/us/en_US/~mgnlArea=outdated~". java.io.IOException: Server returned HTTP response code: 500 for URL: https://www.belimo.com/us/en_US/~mgnlArea=outdated~

  1. Home
  2. Control Valves
  3. Globe Valves

G220S-K



Learn More
Back to product category
G220S-K

G220S-K

Globe Valve (GV), DN 3/4" [20], 2-way, ANSI Class 250, Cv 7.5 

List Price
$1,265.00
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
ANSI Class
250
Pattern
2-way
Cv
7.5 
Fluid
Chilled or hot water, up to 60% glycol, steam
Body Pressure Rating
ANSI Class 250, up to 400 psi below 150°F
Flow characteristic {Tools}
Modified equal percentage
End Fitting
Internal thread
Trim
Stainless steel
Valve Size
0.75" [20]
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
+1-800-543-9038
Subscribe
© 1999 - 2026 BELIMO U.S. Inc. All Rights Reserved