- Products (10)
- Discontinued Products (0)
- Documents (0)
- General Information (0)
EV300SU-180-250+ARX24-EV
Configurable
Electr. 2-way PI-CCV Belimo Energy Valve™, AC/DC 24 V, BACnet/IP, BACnet MS/TP, Modbus TCP, Modbus RTU, MP-Bus, Cloud, DN 3" [80], Flange, ANSI Class 250, V'nom 180 GPM, 14...250°F [-10...120°C]
EV400SU-317-250+GRX24-EV
Configurable
Electr. 2-way PI-CCV Belimo Energy Valve™, AC/DC 24 V, BACnet/IP, BACnet MS/TP, Modbus TCP, Modbus RTU, MP-Bus, Cloud, DN 4" [100], Flange, ANSI Class 250, V'nom 317 GPM, 14...250°F [-10...120°C]
EV500SU-495-250+GRX24-EV
Configurable
Electr. 2-way PI-CCV Belimo Energy Valve™, AC/DC 24 V, BACnet/IP, BACnet MS/TP, Modbus TCP, Modbus RTU, MP-Bus, Cloud, DN 5" [125], Flange, ANSI Class 250, V'nom 495 GPM, 14...250°F [-10...120°C]
EV600SU-713-250+GRX24-EV
Configurable
Electr. 2-way PI-CCV Belimo Energy Valve™, AC/DC 24 V, BACnet/IP, BACnet MS/TP, Modbus TCP, Modbus RTU, MP-Bus, Cloud, DN 6" [150], Flange, ANSI Class 250, V'nom 713 GPM, 14...250°F [-10...120°C]
EV250SU-127-250+AKRX24-EV
Configurable
Electr. 2-way PI-CCV Belimo Energy Valve™ fail-safe, AC/DC 24 V, BACnet/IP, BACnet MS/TP, Modbus TCP, Modbus RTU, MP-Bus, Cloud, DN 2 1/2" [65], Flange, ANSI Class 250, V'nom 127 GPM, 14...250°F [-10...120°C]
EV250SU-127-250+ARX24-EV
Configurable
Electr. 2-way PI-CCV Belimo Energy Valve™, AC/DC 24 V, BACnet/IP, BACnet MS/TP, Modbus TCP, Modbus RTU, MP-Bus, Cloud, DN 2 1/2" [65], Flange, ANSI Class 250, V'nom 127 GPM, 14...250°F [-10...120°C]
EV300SU-180-250+AKRX24-EV
Configurable
Electr. 2-way PI-CCV Belimo Energy Valve™ fail-safe, AC/DC 24 V, BACnet/IP, BACnet MS/TP, Modbus TCP, Modbus RTU, MP-Bus, Cloud, DN 3" [80], Flange, ANSI Class 250, V'nom 180 GPM, 14...250°F [-10...120°C]
EV400SU-317-250+GKRX24-EV
Configurable
Electr. 2-way PI-CCV Belimo Energy Valve™ fail-safe, AC/DC 24 V, BACnet/IP, BACnet MS/TP, Modbus TCP, Modbus RTU, MP-Bus, Cloud, DN 4" [100], Flange, ANSI Class 250, V'nom 317 GPM, 14...250°F [-10...120°C]
EV500SU-495-250+GKRX24-EV
Configurable
Electr. 2-way PI-CCV Belimo Energy Valve™ fail-safe, AC/DC 24 V, BACnet/IP, BACnet MS/TP, Modbus TCP, Modbus RTU, MP-Bus, Cloud, DN 5" [125], Flange, ANSI Class 250, V'nom 495 GPM, 14...250°F [-10...120°C]
EV600SU-713-250+GKRX24-EV
Configurable
Electr. 2-way PI-CCV Belimo Energy Valve™ fail-safe, AC/DC 24 V, BACnet/IP, BACnet MS/TP, Modbus TCP, Modbus RTU, MP-Bus, Cloud, DN 6" [150], Flange, ANSI Class 250, V'nom 713 GPM, 14...250°F [-10...120°C]
Design Data : Design Data