- Products (187)
- Discontinued Products (0)
- Documents (0)
- General Information (0)
F6100VIC+2*GKX24-MFT-X1
Butterfly Valve (BFV), DN 4" [100], 2-way, ANSI Class Grooved AWWA, Cv 820
Valve Actuator, Electronic fail-safe, AC/DC 24 V, 2...10 V, MFT/programmable
Actuator fitted
F6100VIC+DRCX24-3-T
Butterfly Valve (BFV), DN 4" [100], 2-way, ANSI Class Grooved AWWA, Cv 820
Configurable
Valve Actuator, Non fail-safe, AC/DC 24 V, On/Off, Floating point, Terminals
Actuator fitted
F6100VIC+DRX24-MFT-T
Butterfly Valve (BFV), DN 4" [100], 2-way, ANSI Class Grooved AWWA, Cv 820
Configurable
Valve Actuator, Non fail-safe, AC/DC 24 V, 2...10 V, Terminals, MFT/programmable
Actuator fitted
F6100VIC+JRBUP-3-T
Butterfly Valve (BFV), DN 4" [100], 2-way, ANSI Class Grooved AWWA, Cv 820
Rotary Actuator, AC 24...240 V / DC 24...125 V, On/Off, Floating point, 35 s, 2x SPDT, IP66/67
Actuator fitted
F6100VIC+JRBUP-MFT-T
Butterfly Valve (BFV), DN 4" [100], 2-way, ANSI Class Grooved AWWA, Cv 820
Rotary Actuator, AC 24...240 V / DC 24...125 V, BACnet MS/TP, Modbus RTU, MP-Bus, 35 s (20...120 s), 2x SPDT, IP66/67, F07 (F05 only with accessory)
Actuator fitted
F6100VIC+JRXUP-3-T
Butterfly Valve (BFV), DN 4" [100], 2-way, ANSI Class Grooved AWWA, Cv 820
Rotary Actuator, AC 24...240 V / DC 24...125 V, On/Off, Floating point, 35 s, 2x SPDT, IP66/67
Actuator fitted
F6100VIC+JRXUP-MFT-T
Butterfly Valve (BFV), DN 4" [100], 2-way, ANSI Class Grooved AWWA, Cv 820
Rotary Actuator, AC 24...240 V / DC 24...125 V, BACnet MS/TP, Modbus RTU, MP-Bus, 35 s (20...120 s), 2x SPDT, IP66/67, F07 (F05 only with accessory)
Actuator fitted
F6100VIC+PKRXUP-MFT-T
Butterfly Valve (BFV), DN 4" [100], 2-way, ANSI Class Grooved AWWA, Cv 820
Configurable
Valve Actuator, Electronic fail-safe, AC 24...240 V / DC 24...125 V, 2...10 V, 2x SPDT, Terminals, BACnet MS/TP
Modbus RTU
MP-Bus, MFT/programmable
Actuator fitted
F6100VIC+PRBUP-3-T
Butterfly Valve (BFV), DN 4" [100], 2-way, ANSI Class Grooved AWWA, Cv 820
Valve Actuator, Non fail-safe, AC 24...240 V / DC 24...125 V, On/Off, Floating point, 2x SPDT, Terminals
Actuator fitted
F6100VIC+PRBUP-MFT-T
Butterfly Valve (BFV), DN 4" [100], 2-way, ANSI Class Grooved AWWA, Cv 820
Valve Actuator, Non fail-safe, AC 24...240 V / DC 24...125 V, 2...10 V, 2x SPDT, Terminals, BACnet MS/TP
Modbus RTU
MP-Bus, MFT/programmable
Actuator fitted
F6100VIC+PRXUP-MFT-T
Butterfly Valve (BFV), DN 4" [100], 2-way, ANSI Class Grooved AWWA, Cv 820
Configurable
Valve Actuator, Non fail-safe, AC 24...240 V / DC 24...125 V, 2...10 V, 2x SPDT, Terminals, BACnet MS/TP
Modbus RTU
MP-Bus, MFT/programmable
Actuator fitted
F6125VIC+DRCX24-3-T
Butterfly Valve (BFV), DN 5" [125], 2-way, ANSI Class Grooved AWWA, Cv 1200
Configurable
Valve Actuator, Non fail-safe, AC/DC 24 V, On/Off, Floating point, Terminals
Actuator fitted
F6125VIC+DRX24-MFT-T
Butterfly Valve (BFV), DN 5" [125], 2-way, ANSI Class Grooved AWWA, Cv 1200
Configurable
Valve Actuator, Non fail-safe, AC/DC 24 V, 2...10 V, Terminals, MFT/programmable
Actuator fitted
F6125VIC+JRBUP-3-T
Butterfly Valve (BFV), DN 5" [125], 2-way, ANSI Class Grooved AWWA, Cv 1200
Rotary Actuator, AC 24...240 V / DC 24...125 V, On/Off, Floating point, 35 s, 2x SPDT, IP66/67
Actuator fitted
F6125VIC+JRBUP-MFT-T
Butterfly Valve (BFV), DN 5" [125], 2-way, ANSI Class Grooved AWWA, Cv 1200
Rotary Actuator, AC 24...240 V / DC 24...125 V, BACnet MS/TP, Modbus RTU, MP-Bus, 35 s (20...120 s), 2x SPDT, IP66/67, F07 (F05 only with accessory)
Actuator fitted
F6125VIC+JRXUP-3-T
Butterfly Valve (BFV), DN 5" [125], 2-way, ANSI Class Grooved AWWA, Cv 1200
Rotary Actuator, AC 24...240 V / DC 24...125 V, On/Off, Floating point, 35 s, 2x SPDT, IP66/67
Actuator fitted
F6125VIC+JRXUP-MFT-T
Butterfly Valve (BFV), DN 5" [125], 2-way, ANSI Class Grooved AWWA, Cv 1200
Rotary Actuator, AC 24...240 V / DC 24...125 V, BACnet MS/TP, Modbus RTU, MP-Bus, 35 s (20...120 s), 2x SPDT, IP66/67, F07 (F05 only with accessory)
Actuator fitted
F6125VIC+PKRXUP-MFT-T
Butterfly Valve (BFV), DN 5" [125], 2-way, ANSI Class Grooved AWWA, Cv 1200
Configurable
Valve Actuator, Electronic fail-safe, AC 24...240 V / DC 24...125 V, 2...10 V, 2x SPDT, Terminals, BACnet MS/TP
Modbus RTU
MP-Bus, MFT/programmable
Actuator fitted
F6125VIC+PRBUP-3-T
Butterfly Valve (BFV), DN 5" [125], 2-way, ANSI Class Grooved AWWA, Cv 1200
Valve Actuator, Non fail-safe, AC 24...240 V / DC 24...125 V, On/Off, Floating point, 2x SPDT, Terminals
Actuator fitted
F6125VIC+PRBUP-MFT-T
Butterfly Valve (BFV), DN 5" [125], 2-way, ANSI Class Grooved AWWA, Cv 1200
Valve Actuator, Non fail-safe, AC 24...240 V / DC 24...125 V, 2...10 V, 2x SPDT, Terminals, BACnet MS/TP
Modbus RTU
MP-Bus, MFT/programmable
Actuator fitted
Design Data : Design Data