- Products (208)
- Discontinued Products (0)
- Documents (0)
- General Information (0)
F6100HD+DKRX24-3-T
Butterfly Valve (BFV), 4", 2-way, ANSI Class Consistent with 125, Cv 600
Configurable
Valve Actuator, Electrical fail-safe, AC 24 V, On/Off, Floating point, terminals
Actuator fitted
F6100HD+DKRX24-3-T N4
Butterfly Valve (BFV), 4", 2-way, ANSI Class Consistent with 125, Cv 600
Configurable
Valve Actuator, Electrical fail-safe, AC 24 V, On/Off, Floating point, NEMA 4X, terminals
Actuator fitted
F6100HD+DKRX24-MFT-T
Butterfly Valve (BFV), 4", 2-way, ANSI Class Consistent with 125, Cv 600
Configurable
Valve Actuator, Electrical fail-safe, AC/DC 24 V, 2...10 V, terminals, MFT/programmable
Actuator fitted
F6100HD+DKRX24-MFT-T N4
Butterfly Valve (BFV), 4", 2-way, ANSI Class Consistent with 125, Cv 600
Configurable
Valve Actuator, Electrical fail-safe, AC/DC 24 V, 2...10 V, NEMA 4X, terminals
Actuator fitted
F6100HD+DRB24-MFT-T
Butterfly Valve (BFV), 4", 2-way, ANSI Class Consistent with 125, Cv 600
Valve Actuator, Non fail-safe, AC/DC 24 V, 2...10 V, terminals, MFT/programmable
Actuator fitted
F6100HD+DRCX120-3
Butterfly Valve (BFV), 4", 2-way, ANSI Class Consistent with 125, Cv 600
Configurable
Valve Actuator, Non fail-safe, AC/DC 100...240 V, On/Off, Floating point
Actuator fitted
F6100HD+DRCX120-3 N4
Butterfly Valve (BFV), 4", 2-way, ANSI Class Consistent with 125, Cv 600
Configurable
Valve Actuator, Non fail-safe, AC 100...240 V, On/Off, NEMA 4X, terminals
Actuator fitted
F6100HD+DRCX24-3-T
Butterfly Valve (BFV), 4", 2-way, ANSI Class Consistent with 125, Cv 600
Configurable
Valve Actuator, Non fail-safe, AC/DC 24 V, On/Off, Floating point, terminals
Actuator fitted
F6100HD+DRCX24-3-T N4
Butterfly Valve (BFV), 4", 2-way, ANSI Class Consistent with 125, Cv 600
Configurable
Valve Actuator, Non fail-safe, AC/DC 24 V, On/Off, Floating point, NEMA 4X, terminals
Actuator fitted
F6100HD+DRCX24-MFT-T
Butterfly Valve (BFV), 4", 2-way, ANSI Class Consistent with 125, Cv 600
Configurable
Valve Actuator, Non fail-safe, AC/DC 24 V, 2...10 V, terminals, MFT/programmable
Actuator fitted
F6100HD+DRCX24-MFT-T N4
Butterfly Valve (BFV), 4", 2-way, ANSI Class Consistent with 125, Cv 600
Configurable
Valve Actuator, Non fail-safe, AC/DC 24 V, 2...10 V, NEMA 4X, terminals
Actuator fitted
F6100HD+DRX24-MFT-T
Butterfly Valve (BFV), 4", 2-way, ANSI Class Consistent with 125, Cv 600
Configurable
Valve Actuator, Non fail-safe, AC/DC 24 V, 2...10 V, terminals, MFT/programmable
Actuator fitted
F6100HD+DRX24-MFT-T N4
Butterfly Valve (BFV), 4", 2-way, ANSI Class Consistent with 125, Cv 600
Configurable
Valve Actuator, Non fail-safe, AC/DC 24 V, 2...10 V, NEMA 4X, terminals
Actuator fitted
F6100HD+GW02
Butterfly Valve (BFV), 4", 2-way, ANSI Class Consistent with 125, Cv 600
Worm gear for butterfly valves DN 25...100
Actuator supplied separately
F6100HD+HND02
Butterfly Valve (BFV), 4", 2-way, ANSI Class Consistent with 125, Cv 600
Actuator supplied separately
F6100HD+PKRXUP-MFT-T
Butterfly Valve (BFV), 4", 2-way, ANSI Class Consistent with 125, Cv 600
Configurable
Valve Actuator, Electrical fail-safe, AC 24...240 V / DC 24...125 V, 2...10 V, 2x SPDT, terminals, BACnet MS/TP
Modbus RTU
MP-Bus, MFT/programmable
Actuator fitted
F6100HD+PRBUP-3-T
Butterfly Valve (BFV), 4", 2-way, ANSI Class Consistent with 125, Cv 600
Valve Actuator, Non fail-safe, AC 24...240 V / DC 24...125 V, On/Off, Floating point, 2x SPDT, terminals
Actuator fitted
F6100HD+PRBUP-MFT-T
Butterfly Valve (BFV), 4", 2-way, ANSI Class Consistent with 125, Cv 600
Valve Actuator, Non fail-safe, AC 24...240 V / DC 24...125 V, 2...10 V, 2x SPDT, terminals, BACnet MS/TP
Modbus RTU
MP-Bus, MFT/programmable
Actuator fitted
F6100HD+PRXUP-3-T
Butterfly Valve (BFV), 4", 2-way, ANSI Class Consistent with 125, Cv 600
Configurable
Valve Actuator, Non fail-safe, AC 24...240 V / DC 24...125 V, On/Off, Floating point, 2x SPDT, terminals
Actuator fitted
F6100HD+PRXUP-MFT-T
Butterfly Valve (BFV), 4", 2-way, ANSI Class Consistent with 125, Cv 600
Configurable
Valve Actuator, Non fail-safe, AC 24...240 V / DC 24...125 V, 2...10 V, 2x SPDT, terminals, BACnet MS/TP
Modbus RTU
MP-Bus, MFT/programmable
Actuator fitted
Design Data : Design Data