3. Globe Valves

H6250+GV12-230-3-T



Learn more
Back to product category
H6250+GV12-230-3-T

H6250+GV12-230-3-T

Globe valve (H6250W1000-S7) with actuator, 2-way, DN 250, Flange with PN 16, ps 1600 kPa, Kvs 1000 m³/h, Fluid temperature 5...120°C [41...248°F], 15000 N, AC 230 V, 3-point, 82 s, IP65, Terminals
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
Kvs
1000 m³/h
Fluid temperature
5...120°C [41...248°F]
Leakage rate {Tools}
Max. 0.05% of the Kvs value
Pipe connection
Flange

Actuator specifications

Voltage AC/DC
AC 230 V
Power Consumption For Wire Sizing
109 VA
Connection Supply Control
Terminals 2.5 mm²
Control type
3-point
Protection category
IP65

Welcome to Belimo {{js-currentCountryName}}

{{js-currentCountryText}}
Contact Us Privacy Policy Change privacy settings Safety Notes General terms and conditions Imprint
+27 860 BELIMO (235466)
Subscribe to newsletter
BELIMO Southern Africa (PTY) Ltd., 11 Third Street Southdale, 2091 Johannesburg, GT (South Africa)