The exception is : jakarta.servlet.jsp.JspException: Problem accessing the absolute URL "https://www.belimo.com/at/sl_SI/~mgnlArea=cookies~". java.io.IOException: Server returned HTTP response code: 500 for URL: https://www.belimo.com/at/sl_SI/~mgnlArea=cookies~

  1. Home
  2. Pogoni
  3. Pribor

SGF24



Back to product category
SGF24

SGF24

Positioner for front-panel mounting

List price
117,00 €
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
0.3 W
Power Consumption For Wire Sizing
1 VA
Connection Supply Control
Terminals 1.5 mm²
Protection category
IP40
Ambient Tempreture
-20...50°C [-4...122°F]