The exception is : jakarta.servlet.jsp.JspException: Problem accessing the absolute URL "https://www.belimo.com/at/mk_MK/~mgnlArea=outdated~". java.io.IOException: Server returned HTTP response code: 500 for URL: https://www.belimo.com/at/mk_MK/~mgnlArea=outdated~

  1. Home
  2. RetroFIT+
  3. Топчест вентил актуатори

NVK24A-3-RE



Learn more
Back to product category
NVK24A-3-RE

NVK24A-3-RE

Globe valve actuator fail-safe (retrofit) NC/NO, 1000 N, AC 24 V, 3-point, 150 s, Stroke 20 mm, IP54, Terminals

List price
921,00 €
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
ZNV-203

ZNV-203

Spacer ring for LDM, stroke 20 mm

List price: 57,30 €
Your price: ...
Add to Project List
ZNV-204

ZNV-204

Spacer ring for Sauter, stroke 20 mm

List price: 64,00 €
Your price: ...
Add to Project List
ZNV-205

ZNV-205

Adapter kit Danfoss

List price: 23,50 €
Your price: ...
Add to Project List
ZNV-207

ZNV-207

Stem Adapter for LV..-RE, NV..-RE, SV..-RE

List price: 73,00 €
Your price: ...
Add to Project List
ZNV-C

ZNV-C

Spare coupling

List price: 20,00 €
Your price: ...
Add to Project List

Electrical accessory

S2A-H

S2A-H

Auxiliary switch 2x SPDT add-on

List price: 152,00 €
Your price: ...
Add to Project List
Product videos

How to install a globe valve actuator and RetroFIT linkage

Play now Share via email
Details

Specifications

Voltage AC/DC
AC 24 V
Power consumption (running)
3 W
Power consumption (holding)
1.5 W
Power Consumption For Wire Sizing
6 VA
Connection Supply Control
Terminals 4 mm² (cable ø4...10 mm)
Force
1000 N
Control type
3-point
Manual override
With push-button
Stroke
20 mm
Running time (motor)
150 s / 20 mm
Running time (fail-safe)
35 s
Protection category
IP54
Degree Of Protection NEMA
NEMA 2
Enclosure Type
UL Enclosure Type 2