Home

Items in your download folder

Download folder is empty
item(s) in download folder

!

View download folder
To the download center

Items in your cart

Cart is empty.
item(s) in cart

Solution

Quantity:
Total:
View Cart / Project List
Open a different project list
Export as .xlsx Export as .csv Import from .csv
Discontinued Products
  • Welcome, {0} - My account

    My account


    • Logout
    Login/Register
  • Products

    Actuators

    • Actuator Sizing and Selection
    • Non Fail-Safe Actuators
    • Fail-Safe Actuators
    • Actuators for Harsh Environmental Conditions
    • Fast Running Actuators
    • Linear Actuators
    • Fire Damper Actuators
    • Smoke Control Damper Actuators
    • Variable Air Volume
    • Valve Actuators

    Valves

    • Valve Sizing and Selection
    • Belimo Energy Valveâ„¢
    • Pressure Independent Control Valves
    • Zone Valves
    • Characterised Control Valves
    • Ball Valves
    • Butterfly Valves
    • Globe Valves
    • Potable Water Valves
    • Refrigeration Valves
    • Valve Actuators

    Sensors / Meters

    • Sensors/Meters Selection
    • Duct Sensors (Air)
    • Pipe Sensors (Water)
    • Outdoor Sensors (Air)
    • Room Units
    • Thermal Energy Meters (TEM)
    • Belimo Energy Valveâ„¢ with TEM

    Systems

    • Belimo Energy Valveâ„¢
    • Room Solutions
    • Bus & System Integration
    • Fire & Smoke
    • Energy Manifold
    • Belimo ZoneEaseâ„¢ VAV

    RetroFIT+

    • RetroFIT+ Product Replacement Tool
    • Make the Most Out of It
    • Upgrade Your System
    • Start with Minimal Effort
    • RetroFIT+ Replacement Products

    Applications

    • Data Centre Cooling Applications
    • Air Handling Units (AHUs)
    • Room and Zone Applications
    • Fire & Smoke Applications
  • Support

    Services

    • Actuator Sizing and Selection
    • Valve Sizing and Selection
    • Sensors/Meters Selection
    • RetroFIT+ Product Replacement Tool
    • Customer-specific products
    • Download Center
    • Service Tools / Apps
    • Software / Plug-ins / CAD
    • File Archive (Bus & System Integration)
    • Product and Price Catalogue
    • Digital Product Compliance
    • General Terms and Conditions
    • Belimo Cloud: Login / Register
    • Thermal energy meter activation
    • Videos

    Belimo Education

    • Belimo Experience Center (Hinwil, Switzerland)
    • Belimo Experience Center (Großröhrsdorf, Germany)
    • Company Tour (Hinwil, Switzerland)
    • Webinars
    • Training

    Applications

    • Data Centre Cooling Applications
    • Air Handling Units (AHUs)
    • Room and Zone Applications
    • Fire & Smoke Applications
  • About Us

    Belimo

    • Profile
    • Our Values
    • Sustainability
    • History
    • Awards & Recognitions
    • Suppliers
    • Affiliated Organisations
    • Quality @ Belimo

    Jobs & Careers

    • Jobs
    • Culture@BELIMO
    • Benefits
    • Recruitment process
    • Careers

    Investor Relations

    • Equity Story
    • Results and Publications
    • Investor News
    • Belimo Share
    • Corporate Governance
    • Annual General Meeting
    • Financial Calendar
    • Contact
    • Subscribe for News

    Media

    • News
    • Highlights
    • Success Stories
    • Videos
    • Pictures and Logos
    • Exhibitions & Events
    • Contacts
  • Contact Us
  • United Arab Emirates (FZE)

    Americas

    • Brazil
    • Canada
    • Caribbean, Latin America, and United States

    Europe, Middle East & Africa

    • Albania
    • Austria
    • Belarus
    • Belgium
    • Bosnia & Herzegovina
    • Bulgaria
    • Croatia
    • Czech Republic
    • Denmark
    • Egypt
    • Estonia
    • Finland
    • France
    • Georgia
    • Germany
    • Greece
    • Hungary
    • Ireland
    • Israel
    • Italy
    • Kazakhstan
    • Latvia
    • Lithuania
    • Netherlands
    • North Macedonia
    • Norway
    • Poland
    • Romania
    • Saudi Arabia
    • Serbia & Montenegro
    • Slovakia
    • Slovenia
    • South Africa
    • Spain
    • Sweden
    • Switzerland
    • Türkiye
    • Ukraine
    • United Arab Emirates (FZE)
    • United Kingdom

    Asia Pacific

    • Australia
    • Cambodia
    • China
    • Hong Kong SAR, China
    • India
    • Indonesia
    • Japan
    • Korea
    • Macau SAR, China
    • Malaysia
    • Myanmar
    • New Zealand
    • Philippines
    • Singapore
    • Taiwan, China
    • Thailand
    • Vietnam
    English
  • United Arab Emirates (FZE)

    Americas

    • Brazil
    • Canada
    • Caribbean, Latin America, and United States

    Europe, Middle East & Africa

    • Albania
    • Austria
    • Belarus
    • Belgium
    • Bosnia & Herzegovina
    • Bulgaria
    • Croatia
    • Czech Republic
    • Denmark
    • Egypt
    • Estonia
    • Finland
    • France
    • Georgia
    • Germany
    • Greece
    • Hungary
    • Ireland
    • Israel
    • Italy
    • Kazakhstan
    • Latvia
    • Lithuania
    • Netherlands
    • North Macedonia
    • Norway
    • Poland
    • Romania
    • Saudi Arabia
    • Serbia & Montenegro
    • Slovakia
    • Slovenia
    • South Africa
    • Spain
    • Sweden
    • Switzerland
    • Türkiye
    • Ukraine
    • United Arab Emirates (FZE)
    • United Kingdom

    Asia Pacific

    • Australia
    • Cambodia
    • China
    • Hong Kong SAR, China
    • India
    • Indonesia
    • Japan
    • Korea
    • Macau SAR, China
    • Malaysia
    • Myanmar
    • New Zealand
    • Philippines
    • Singapore
    • Taiwan, China
    • Thailand
    • Vietnam
  • Welcome, {0} - My account

    My account


    • Logout
    Login/Register
Home
  • Products

    Actuators

    • Actuator Sizing and Selection
    • Non Fail-Safe Actuators
    • Fail-Safe Actuators
    • Actuators for Harsh Environmental Conditions
    • Fast Running Actuators
    • Linear Actuators
    • Fire Damper Actuators
    • Smoke Control Damper Actuators
    • Variable Air Volume
    • Valve Actuators

    Valves

    • Valve Sizing and Selection
    • Belimo Energy Valveâ„¢
    • Pressure Independent Control Valves
    • Zone Valves
    • Characterised Control Valves
    • Ball Valves
    • Butterfly Valves
    • Globe Valves
    • Potable Water Valves
    • Refrigeration Valves
    • Valve Actuators

    Sensors / Meters

    • Sensors/Meters Selection
    • Duct Sensors (Air)
    • Pipe Sensors (Water)
    • Outdoor Sensors (Air)
    • Room Units
    • Thermal Energy Meters (TEM)
    • Belimo Energy Valveâ„¢ with TEM

    Systems

    • Belimo Energy Valveâ„¢
    • Room Solutions
    • Bus & System Integration
    • Fire & Smoke
    • Energy Manifold
    • Belimo ZoneEaseâ„¢ VAV

    RetroFIT+

    • RetroFIT+ Product Replacement Tool
    • Make the Most Out of It
    • Upgrade Your System
    • Start with Minimal Effort
    • RetroFIT+ Replacement Products

    Applications

    • Data Centre Cooling Applications
    • Air Handling Units (AHUs)
    • Room and Zone Applications
    • Fire & Smoke Applications
  • Support

    Services

    • Actuator Sizing and Selection
    • Valve Sizing and Selection
    • Sensors/Meters Selection
    • RetroFIT+ Product Replacement Tool
    • Customer-specific products
    • Download Center
    • Service Tools / Apps
    • Software / Plug-ins / CAD
    • File Archive (Bus & System Integration)
    • Product and Price Catalogue
    • Digital Product Compliance
    • General Terms and Conditions
    • Belimo Cloud: Login / Register
    • Thermal energy meter activation
    • Videos

    Belimo Education

    • Belimo Experience Center (Hinwil, Switzerland)
    • Belimo Experience Center (Großröhrsdorf, Germany)
    • Company Tour (Hinwil, Switzerland)
    • Webinars
    • Training

    Applications

    • Data Centre Cooling Applications
    • Air Handling Units (AHUs)
    • Room and Zone Applications
    • Fire & Smoke Applications
  • About Us

    Belimo

    • Profile
    • Our Values
    • Sustainability
    • History
    • Awards & Recognitions
    • Suppliers
    • Affiliated Organisations
    • Quality @ Belimo

    Jobs & Careers

    • Jobs
    • Culture@BELIMO
    • Benefits
    • Recruitment process
    • Careers

    Investor Relations

    • Equity Story
    • Results and Publications
    • Investor News
    • Belimo Share
    • Corporate Governance
    • Annual General Meeting
    • Financial Calendar
    • Contact
    • Subscribe for News

    Media

    • News
    • Highlights
    • Success Stories
    • Videos
    • Pictures and Logos
    • Exhibitions & Events
    • Contacts
  • Contact Us
  • Discontinued Products
  • Items in your download folder

    Download folder is empty
    item(s) in download folder

    !

    View download folder
    To the download center
  • Items in your cart

    Cart is empty.
    item(s) in cart

    Solution

    Quantity:
    Total:
    View Cart / Project List
    Open a different project list
    Export as .xlsx Export as .csv Import from .csv
  1. Home

Systems

Belimo offers a variety of system solutions to optimize energy efficiency and achieve maximum building performance.

Filter by
Sort by:  Relevance
Degree of protection
Movement type
Mechanical interface
Close-off pressure
Measuring range flow
Glycol monitoring
Unit type
Running Time (s)
Probe length
Pipe size
Noise Level Motor
Measuring range temperature
Sensor connection
Output signal
Communication
Modulating
Mechanical interface
Mounting type
Electrical connection
Additional features
Stroke
VAV application
Force
Noise Level Fail-safe
Measuring range pressure
Angle of rotation
Certification
Display type
Application
VAV family
Air medium
Accessory type
Thermoelectric tripping device
Running Time (s)
Force (N)
Running time (fail-safe)
PI-Technology
Product type
Torque (Nm)
Application
PN
Clear
356 Results found
  • 1
  • 2
  • 3
  • 4
  • 5
Sort by:  Relevance
  • Relevance
  • Name (Ascending)
  • Name (Descending)
  • Price (Ascending)
  • Price (Descending)
BFL24-ST

BFL24-ST

Fire damper actuator, 4 Nm, AC/DC 24 V, Open/close, 60 s, 2x SPDT, IP54, Cable with connector plug

Only available through manufacturers of fire dampers
BFL24-T-ST

BFL24-T-ST

Fire damper actuator, 4 Nm, AC/DC 24 V, Open/close, 60 s, 2x SPDT, IP54, Cable with connector plug, Thermoelectric tripping device BAT (72°C)

Only available through manufacturers of fire dampers
BFN24-ST

BFN24-ST

Fire damper actuator, 9 Nm, AC/DC 24 V, Open/close, 60 s, 2x SPDT, IP54, Cable with connector plug

Only available through manufacturers of fire dampers
BFN24-T-ST

BFN24-T-ST

Fire damper actuator, 9 Nm, AC/DC 24 V, Open/close, 60 s, 2x SPDT, IP54, Cable with connector plug, Thermoelectric tripping device BAT (72°C)

Only available through manufacturers of fire dampers
D7100WL/BAC

D7100WL/BAC

3-way butterfly valve (2x butterfly valve with 2x actuator without T-piece), 3-way, DN 100, Lug types PN 16, ps 1600 kPa, Kvs 160 m³/h, Kvmax 530 m³/h, Fluid temperature -20...120°C [-4...248°F], 90 Nm, AC 24...240 V / DC 24...125 V, BACnet MS/TP, Modbus RTU, MP-Bus, 35 s, IP66/67, Terminals

List price: 16,919.00 AED
Add to Project List
D7125WL/BAC

D7125WL/BAC

3-way butterfly valve (2x butterfly valve with 2x actuator without T-piece), 3-way, DN 125, Lug types PN 16, ps 1600 kPa, Kvs 280 m³/h, Kvmax 950 m³/h, Fluid temperature -20...120°C [-4...248°F], 90 Nm, AC 24...240 V / DC 24...125 V, BACnet MS/TP, Modbus RTU, MP-Bus, 35 s, IP66/67, Terminals

List price: 18,041.00 AED
Add to Project List
D7150WL/BAC

D7150WL/BAC

3-way butterfly valve (2x butterfly valve with 2x actuator without T-piece), 3-way, DN 150, Lug types PN 16, ps 1600 kPa, Kvs 380 m³/h, Kvmax 1380 m³/h, Fluid temperature -20...120°C [-4...248°F], 90 Nm, AC 24...240 V / DC 24...125 V, BACnet MS/TP, Modbus RTU, MP-Bus, 35 s, IP66/67, Terminals

List price: 19,116.00 AED
Add to Project List
D7200WL/BAC

D7200WL/BAC

3-way butterfly valve (2x butterfly valve with 2x actuator without T-piece), 3-way, DN 200, Lug types PN 16, ps 1600 kPa, Kvs 800 m³/h, Kvmax 1800 m³/h, Fluid temperature -20...120°C [-4...248°F], 160 Nm, AC 24...240 V / DC 24...125 V, BACnet MS/TP, Modbus RTU, MP-Bus, 35 s, IP66/67, Terminals

List price: 31,374.00 AED
Add to Project List
D7250WL/BAC

D7250WL/BAC

3-way butterfly valve (2x butterfly valve with 2x actuator without T-piece), 3-way, DN 250, Lug types PN 16, ps 1600 kPa, Kvs 1200 m³/h, Kvmax 3000 m³/h, Fluid temperature -20...120°C [-4...248°F], 160 Nm, AC 24...240 V / DC 24...125 V, BACnet MS/TP, Modbus RTU, MP-Bus, 35 s, IP66/67, Terminals

List price: 37,020.00 AED
Add to Project List
D7300WL/BAC

D7300WL/BAC

3-way butterfly valve (2x butterfly valve with 2x actuator without T-piece), 3-way, DN 300, Lug types PN 16, ps 1600 kPa, Kvs 1700 m³/h, Kvmax 4700 m³/h, Fluid temperature -20...120°C [-4...248°F], 160 Nm, AC 24...240 V / DC 24...125 V, BACnet MS/TP, Modbus RTU, MP-Bus, 35 s, IP66/67, Terminals

List price: 42,661.00 AED
Add to Project List
EV015R2+BAC

EV015R2+BAC

Electr. 2-way PI-CCV Belimo Energy Valve™, AC/DC 24 V, BACnet/IP, BACnet MS/TP, Modbus TCP, Modbus RTU, MP-Bus, Cloud, 2...10 V, DN 15, Internal and external thread, Rp 1/2"G 3/4", PN 25, ps 1600 kPa, V'nom 0.42 l/s, Fluid temperature -10...120°C [14...248°F], Glycol monitoring

List price: 6,935.00 AED
Add to Project List
EV015R2+KBAC

EV015R2+KBAC

Electr. 2-way PI-CCV Belimo Energy Valve™ fail-safe, AC/DC 24 V, BACnet/IP, BACnet MS/TP, Modbus TCP, Modbus RTU, MP-Bus, Cloud, 2...10 V, DN 15, Internal and external thread, Rp 1/2"G 3/4", PN 25, ps 1600 kPa, V'nom 0.42 l/s, Fluid temperature -10...120°C [14...248°F], Glycol monitoring

List price: 11,458.00 AED
Add to Project List
EV015R2+MID

EV015R2+MID

Electr. 2-way PI-CCV Belimo Energy Valve™ MID / EN 1434, AC/DC 24 V, BACnet/IP, BACnet MS/TP, Modbus TCP, Modbus RTU, MP-Bus, Cloud, 2...10 V, DN 15, Internal and external thread, Rp 1/2"G 3/4", PN 25, ps 1600 kPa, V'nom 0.42 l/s, Fluid temperature -10...120°C [14...248°F], Glycol monitoring

List price: 7,627.00 AED
Add to Project List
EV015R3+BAC

EV015R3+BAC

Electr. 3-way PI-CCV Belimo Energy Valve™, AC/DC 24 V, BACnet/IP, BACnet MS/TP, Modbus TCP, Modbus RTU, MP-Bus, Cloud, 2...10 V, DN 15, Internal and external thread, Rp 1/2"G 3/4", PN 25, ps 1600 kPa, V'nom 0.42 l/s, Fluid temperature -10...120°C [14...248°F], Glycol monitoring

List price: 7,421.00 AED
Add to Project List
EV020R2+BAC

EV020R2+BAC

Electr. 2-way PI-CCV Belimo Energy Valve™, AC/DC 24 V, BACnet/IP, BACnet MS/TP, Modbus TCP, Modbus RTU, MP-Bus, Cloud, 2...10 V, DN 20, Internal and external thread, Rp 3/4"G 1", PN 25, ps 1600 kPa, V'nom 0.69 l/s, Fluid temperature -10...120°C [14...248°F], Glycol monitoring

List price: 7,086.00 AED
Add to Project List
EV020R2+KBAC

EV020R2+KBAC

Electr. 2-way PI-CCV Belimo Energy Valve™ fail-safe, AC/DC 24 V, BACnet/IP, BACnet MS/TP, Modbus TCP, Modbus RTU, MP-Bus, Cloud, 2...10 V, DN 20, Internal and external thread, Rp 3/4"G 1", PN 25, ps 1600 kPa, V'nom 0.69 l/s, Fluid temperature -10...120°C [14...248°F], Glycol monitoring

List price: 11,596.00 AED
Add to Project List
EV020R2+MID

EV020R2+MID

Electr. 2-way PI-CCV Belimo Energy Valve™ MID / EN 1434, AC/DC 24 V, BACnet/IP, BACnet MS/TP, Modbus TCP, Modbus RTU, MP-Bus, Cloud, 2...10 V, DN 20, Internal and external thread, Rp 3/4"G 1", PN 25, ps 1600 kPa, V'nom 0.69 l/s, Fluid temperature -10...120°C [14...248°F], Glycol monitoring

List price: 7,795.00 AED
Add to Project List
EV020R3+BAC

EV020R3+BAC

Electr. 3-way PI-CCV Belimo Energy Valve™, AC/DC 24 V, BACnet/IP, BACnet MS/TP, Modbus TCP, Modbus RTU, MP-Bus, Cloud, 2...10 V, DN 20, Internal and external thread, Rp 3/4"G 1", PN 25, ps 1600 kPa, V'nom 0.69 l/s, Fluid temperature -10...120°C [14...248°F], Glycol monitoring

List price: 7,597.00 AED
Add to Project List
EV025R2+BAC

EV025R2+BAC

Electr. 2-way PI-CCV Belimo Energy Valve™, AC/DC 24 V, BACnet/IP, BACnet MS/TP, Modbus TCP, Modbus RTU, MP-Bus, Cloud, 2...10 V, DN 25, Internal and external thread, Rp 1"G 1 1/4", PN 25, ps 1600 kPa, V'nom 0.97 l/s, Fluid temperature -10...120°C [14...248°F], Glycol monitoring

List price: 7,279.00 AED
Add to Project List
EV025R2+KBAC

EV025R2+KBAC

Electr. 2-way PI-CCV Belimo Energy Valve™ fail-safe, AC/DC 24 V, BACnet/IP, BACnet MS/TP, Modbus TCP, Modbus RTU, MP-Bus, Cloud, 2...10 V, DN 25, Internal and external thread, Rp 1"G 1 1/4", PN 25, ps 1600 kPa, V'nom 0.97 l/s, Fluid temperature -10...120°C [14...248°F], Glycol monitoring

List price: 11,798.00 AED
Add to Project List
  • 1
  • 2
  • 3
  • 4
  • 5
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.

Or create a new Project List to add this product:

Design data: Design data

Welcome to Belimo {{js-currentCountryName}}

{{js-currentCountryText}}
Contact Us Privacy Policy Safety Notes General Terms and Conditions Change privacy settings Imprint
+971 4 299 80 50
Subscribe to newsletter
BELIMO Automation FZE, P.O Box 293644, Dubai (United Arab Emirates)