• Partner Network
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
    • Tender Texts
    • Customer-specific products
    • Download Center
    • Service Tools / Apps
    • Software / Plug-ins / CAD
    • File Archive (Bus & System Integration)
    • Product and Price Catalogue / Datanorm
    • Digital Product Compliance
    • General Conditions of Sales and Delivery
    • Belimo Cloud: Login / Register
    • Thermal energy meter activation
    • Videos

    Belimo Education

    • Belimo Experience Centre (Vienna, Austria)
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
    Deutsch

    English

    Magyar

    Slovenščina

    Slovenský

    Srpski

    македонски

    Hrvatski

    Srpski
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
  • DE EN HU SL SK SR MK HR BA
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
    • Partner Network
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
    • Tender Texts
    • Customer-specific products
    • Download Center
    • Service Tools / Apps
    • Software / Plug-ins / CAD
    • File Archive (Bus & System Integration)
    • Product and Price Catalogue / Datanorm
    • Digital Product Compliance
    • General Conditions of Sales and Delivery
    • Belimo Cloud: Login / Register
    • Thermal energy meter activation
    • Videos

    Belimo Education

    • Belimo Experience Centre (Vienna, Austria)
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
  2. Damper Actuators
  3. Variable Air Volume

NMQ24A-VST



Learn more
Back to product category
NMQ24A-VST

NMQ24A-VST

Rotary actuator for VRU, 8 Nm, AC/DC 24 V, 4 s, IP54

Only available through manufacturers of VAV boxes
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
VRU-D3-BAC

VRU-D3-BAC

VAV-Universal – modular VAV/duct pressure control solution with dynamic Δp sensor, can be combined with external VST damper actuator.
Field of application: VAV units or control dampers in comfort ventilation systems

Only available through manufacturers of VAV boxes
VRU-M1-BAC

VRU-M1-BAC

VAV-Universal, modular control solution with integrated Δp sensor for contaminated media. Can be combined with damper actuator optimally suited to the VAV/pressure duct application. Field of application: technical building equipment, HVAC systems

Only available through manufacturers of VAV boxes
VRU-M1R-BAC

VRU-M1R-BAC

VAV-Universal, modular control solution with integrated Δp sensor for contaminated media. Can be combined with damper actuator optimally suited to the room pressure application. Field of application: technical building equipment, HVAC systems

Only available through manufacturers of VAV boxes
Details

Specifications

Voltage AC/DC
AC/DC 24 V
Power consumption (running)
13 W
Power consumption (holding)
2 W
Power Consumption For Wire Sizing
23 VA
Connection Supply Control
Cable 0.5 m with VST connector
Torque
8 Nm
Control type
Modulating
Manual override
With push-button, can be locked
Angle of rotation
95°
Running time (motor)
4 s / 90°
Mechanical interface
Universal shaft clamp 8...26.7 mm
Protection category
IP54
Ambient Temperature
-30...40°C [-22...104°F]

Welcome to Belimo {{js-currentCountryName}}

{{js-currentCountryText}}
Contact Us Privacy Policy Change privacy settings Safety Notes General Terms and Conditions Imprint
+43 1 7490361 0
Subscribe to newsletter
BELIMO Automation Handelsgesellschaft m.b.H, Brunner Straße 63/20, 1230 Vienna (Austria)