NRF230A-3-O
Rotary actuator fail-safe NO, 10 Nm, AC 100...240 V, 3-point, 90 s, IP54
- List price
- 628,00 €
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
- AC 100...240 V
- Power consumption (running)
- 4 W
- Power consumption (holding)
- 3 W
- Power Consumption For Wire Sizing
- 15 VA
- Connection Supply Control
- Cable 1 m, 4x 0.75 mm²
- Torque
- 10 Nm
- Control type
- 3-point
- Direction Of Motion Motor
- Y = 0 (A–AB = 0%)
- Direction of rotation (fail-safe)
- Deenergised NO, valve open (A – AB = 100%)
- Manual override
- By means of hand crank and locking switch
- Running time (motor)
- 90 s / 90°
- Running time (fail-safe)
- <20 s
- Protection category
- IP54
- Degree Of Protection NEMA
- NEMA 2
- Enclosure Type
- UL Enclosure Type 2
- Ambient Temperature
- -30...50°C [-22...122°F]