BKN230-24-C-MP
Communication and power supply unit for fire damper actuators 24 V with connector
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
BAT72
Thermoelectric tripping device with test button, Duct inside temperature 72°C (colour black), Duct outside temperature 72°C, Probe length 65 mm
List price: 105,00 €
Your price: ...
BAT72-ST
Thermoelectric tripping device with test button, with plug, Duct inside temperature 72°C (colour black), Duct outside temperature 72°C, Probe length 65 mm
List price: 113,00 €
Your price: ...
BAT72/9
Thermoelectric tripping device with test button, Duct inside temperature 72°C (colour black), Duct outside temperature 72°C, Probe length 90 mm
List price: 104,00 €
Your price: ...
Details
Specifications
- Voltage AC/DC
- AC 230 V
- Control type
- MP-Bus
- Protection category
- IP40