SY4-24-SR-T
Rotary actuator, 400 Nm, AC/DC 24 V, 0.5...10 V, 23 s, 2x SPDT, IP67, F10/F12, Terminals
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
- 264 VA
- Auxiliary switches
- 2x SPDT
- Connection Supply Control
- Terminals 2.5 mm² (Wire 2x 1.5 mm² or 1x 2.5 mm²)
- Torque
- 400 Nm
- Control type
- DC 0.5...10 V
- Manual override
- Temporary with handwheel (non-rotating)
- Angle of rotation
- 90°
- Running time (motor)
- 23 s / 90°
- Protection category
- IP67
- Ambient Temperature
- -30...65°C [-22...149°F]