C225QPT-G/CQ24A/Z
PI Zone Valve (PIQCV), 2-way, DN 25, Internal thread, Rp 1", PN 25, ps 1600 kPa, V'nom 2100 l/h, Fluid temperature -20...120°C (with actuator 2...90°C), with measuring ports (P/T ports)
Rotary actuator (ZoneTight), 1 Nm, AC/DC 24 V, Open/close, 3-point, 75 s, IP40
Actuator supplied separately
2 pipe connectors ZR2325 supplied separately
- List price
- EUR 422,20
Design data: Design data
- Downloads
- Accessories
- Product videos
- Details
Mechanical accessories
EXT-OC-ZQ25-PT
Insulation shell for valve C2..QPT-.., DN 25
only for non-condensing applications
Z-ESCM
End stop clip, for CM.. / CH.. / CQ.. / CQK.. / KR.. / UM.. / UH..
Multipack 20 pcs.
ZR2325
Pipe connector for ball valve, DN 25, G 1", with internal thread
Pressure independent zone valve PIQCV
The PIQCV (Pressure Independent Quick Compact Valve) is a pressure-independent characterised control valve which permanently supplies all heating and cooling elements with precisely the amount of water needed.
Specifications
Valve specifications
- Angle of rotation
- 90
- Close-off pressure
- 1400 kPa
- Fluid
- Cold and warm water, water with glycol up to max. 50% vol.
- Pattern
- 2-way
- PI-Technology
- Mechanical
- Pipe connection
- Internal thread
- PN
- 25
- Pressure-independent
- YES
Actuator specifications
- Control type
-
- Open/close
- 3-point
- Degree of protection
- IP40
- Electrical connection
- Cable
- Fail-safe function
- Non fail-safe
- Manual override
- With actuator (clicked out)
- Power consumption (holding)
- 0.2 W
- Power consumption (running)
- 0.3 W
- Running time (motor)
- 75 s / 90°
- Torque
- 1 Nm
- Voltage AC/DC
- AC/DC 24 V