C515Q-H/CQ230A-T/Z
Changeover zone valve, 3-way, DN 15, External thread, G 3/4", PN 25, ps 1600 kPa, Kvs 2.3 m³/h, Fluid temperature 2...100°C [36...212°F] (with actuator 2...90°C)
Rotary actuator (ZoneTight), 1 Nm, AC 100...240 V, Open/close, 3-point, 75 s, IP40, Terminals
Actuator supplied separately
3 pipe connectors ZR4515Q supplied separately
- List price
- EUR 305,30
Design data: Design data
- Downloads
- Accessories
- Product videos
- Details
Mechanical accessory
EXT-OC-ZR-C5Q
Insulation shell for valve C5..Q-.., DN 15/20
only for non-condensing applications
Z-ESCM
End stop clip, for CM.. / CH.. / CQ.. / CQK.. / KR.. / UM..
Multipack 20 pcs.
ZR4515Q
Pipe connector for ball valve with external thread, DN 15, Rp 1/2", G 3/4"
How to set kvs value on a QCV actuator
Setting kvs value on a QCV actuator made easy.
How to install an actuator on a QCV zone valve
Installing an actuator on a QCV zone valve made easy.
Quick compact zone valve QCV
• Tight-sealing characterised control valve prevents circulation losses
• Manually adjustable Kv values with the 2-way characterised control valves
• Automatic adaptation to set Kv value
• Minimum power consumption in operating and standby modes
• Compatible with 24 V, 230 V, open/close , 3-point, modulating control and MP-Bus
Specifications
Valve specifications
- Pattern
- 3-way
- Kvs
- 2.3 m³/h
- Fluid
- Water, water with glycol up to max. 50% vol.
- Fluid temperature
- 2...100°C [36...212°F]
- Fluid temperature note
- with actuator 2...90°C
- Close-off pressure
- 280 kPa
- Differential pressure note
- 50 kPa for low-noise operation
- Leakage rate {Tools}
- Air-bubble tight, leakage rate A
- Pipe connection
- External thread
Actuator specifications
- Voltage AC/DC
- AC 100...240 V
- Power consumption (running)
- 1 W
- Power consumption (holding)
- 0.7 W
- Power Consumption For Wire Sizing
- 2 VA
- Connection Supply Control
- Terminals 2.5 mm² (cable ø6.3...6.8 mm, 3-wire)
- Control type
-
- Open/close
- 3-point
- Protection category
- IP40