Items in your download folder

Download folder is empty
item(s) in download folder

!

C515Q-H/CQKD24A



C515Q-H/CQKD24A

Changeover zone valve, 3-way, DN 15, External thread, G 3/4", PN 25, ps 1600 kPa, kvs 2.3 m³/h, Fluid temperature 2...100°C [36...212°F] (with actuator 2...90°C)
Rotary actuator fail-safe (ZoneTight) NC, 1 Nm, AC/DC 24 V, Open/close, 15 s, IP40
Actuator supplied separately

List price
EUR 236,00

Design data: Design data

  • Downloads
  • Accessories
  • Product videos
  • Details
Downloads

Documentation

Tender texts

CAD / BIM

CADENAS

Accessories

Mechanical accessories

EXT-OC-ZR-C5Q

Insulation shell for valve C5..Q-.., DN 15/20
only for non-condensing applications

List price: EUR 28,00
Your price: ...

Z-ESCM

End stop clip, for CM.. / CH.. / CQ.. / CQK.. / KR.. / UM.. / UH..
Multipack 20 pcs.

List price: EUR 21,20
Your price: ...

ZCQ-C

End stop clip, for CQ.. actuator
Multipack 5 pcs.

List price: EUR 7,65
Your price: ...

ZCQ-E

Spindle extension CQ

List price: EUR 25,10
Your price: ...

ZLR-01

Connection adapter, QCV-LR

List price: EUR 39,00
Your price: ...

ZR4515Q

Pipe connector for ball valve, DN 15, Rp 1/2", G 3/4", with external thread

List price: EUR 28,50
Your price: ...
Product videos
Please accept preferences-cookies to watch this video.

How to set kvs value on a QCV actuator

Setting kvs value on a QCV actuator made easy.

Please accept preferences-cookies to watch this video.

How to install an actuator on a QCV zone valve

Installing an actuator on a QCV zone valve made easy.

Please accept preferences-cookies to watch this video.

Quick compact zone valve QCV

• Tight-sealing characterised control valve prevents circulation losses

• Manually adjustable kv values with the 2-way characterised control valves

• Automatic adaptation to set kv value

• Minimum power consumption in operating and standby modes

• Compatible with 24 V, 230 V, open-close/3-point, modulating control and MP-Bus®

Details

Specifications

Valve specifications

Angle of rotation
90
Close-off pressure
280 kPa
Fluid
Cold and warm water, water with glycol up to max. 50% vol.
kvs
2.3 m³/h
Pattern
3-way
Pipe connection
External thread
PN
25
Pressure-independent
NO

Actuator specifications

Control type
Open/close
Degree of protection
IP40
Electrical connection
Cable
Fail-safe function
Fail-safe
Manual override
With actuator (clicked out)
Power consumption (holding)
0.5 W
Power consumption (running)
2.5 W
Running time (fail-safe)
15 s
Running time (motor)
15 s / 90°
Torque
1 Nm
Voltage AC/DC
AC/DC 24 V