VRU-M1-BAC-RE
VAV-Universal retrofit version with integrated Δp sensor for comfort areas and contaminated air. Can be combined with damper actuator optimally suited to the VAV/duct pressure application. Field of application: retrofit applications in HVAC systems
VRU-M1R-BAC-RE
VAV-Universal retrofit version with integrated Δp sensor for comfort areas and contaminated air. Can be combined with damper actuator optimally suited to the room pressure application. Field of application: retrofit applications in HVAC systems
LH24A-MP100-TP
Linear actuator, 150 N, AC/DC 24 V, MP-Bus, 2...10 V, 150 s (70...270 s / 100 mm), Stroke 100 mm, IP54, Terminals
LH24A-MP200-TP
Linear actuator, 150 N, AC/DC 24 V, MP-Bus, 2...10 V, 150 s (70...270 s / 100 mm), Stroke 200 mm, IP54, Terminals
LH24A-MP300-TP
Linear actuator, 150 N, AC/DC 24 V, MP-Bus, 2...10 V, 150 s (70...270 s / 100 mm), Stroke 300 mm, IP54, Terminals
LH24A-MP60-TP
Linear actuator, 150 N, AC/DC 24 V, MP-Bus, 2...10 V, 150 s (70...270 s / 100 mm), Stroke 60 mm, IP54, Terminals
LM24A-MP-TP
Rotary actuator, 5 Nm, AC/DC 24 V, MP-Bus, 2...10 V, 150 s (35...150 s), IP54, Terminals
LM72A-S
Rotary actuator, 5 Nm, DC 48...110 V, Open/close, 3-point, 150 s, 1x SPDT, IP54
NM24A-MP-TP
Rotary actuator, 10 Nm, AC/DC 24 V, MP-Bus, 2...10 V, 150 s (43...173 s), IP54, Terminals
SM24A-MP-TP
Rotary actuator, 20 Nm, AC/DC 24 V, MP-Bus, 2...10 V, 150 s (86...346 s), IP54, Terminals
JRCA-BAC-S2-T
Rotary actuator, 90 Nm, AC 24...240 V / DC 24...125 V, BACnet MS/TP, Modbus RTU, MP-Bus, 2...10 V, 35 s (20...120 s), 2x SPDT, IP66/67, F07 (F05/F10 only with accessory), Terminals
JRCA-S2-T
Rotary actuator, 90 Nm, AC 24...240 V / DC 24...125 V, Open/close, 3-point, 35 s, 2x SPDT, IP66/67, F07 (F05/F10 only with accessory), Terminals
AVK230A-3-RE
Globe valve actuator fail-safe (RetroFIT+) NC/NO, 2000 N, AC 100...240 V, 3-point, 150 s, Stroke 32 mm, IP54
AVK24A-3-RE
Globe valve actuator fail-safe (RetroFIT+) NC/NO, 2000 N, AC 24 V, 3-point, 150 s, Stroke 32 mm, IP54, Terminals
AVK24A-MP-RE
Globe valve actuator fail-safe (RetroFIT+) NC/NO, 2000 N, AC/DC 24 V, MP-Bus, 2...10 V, 150 s (90...150 s), Stroke 32 mm, IP54, Terminals
Design data: Design data