עִברִית
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
  • HE EN
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
  3. Variable Air Volume

SMV-D3-MOD



Learn more
Back to product category
SMV-D3-MOD

SMV-D3-MOD

VAV-Compact unit – with VAV controller, dynamic Δp sensor and damper actuator, 20 Nm, BACnet MS/TP, Modbus RTU, MP-Bus, 0/2...10 V
Field of application: VAV units in comfort applications
Application: VAV/CAV, position control

Only available through manufacturers of VAV boxes
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
System integration

Current documents

  • Download
  • Download
  • Download

Archive

  • Download
  • Download
  • Download
  • Download
  • Download
  • Download

Software / Apps
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
Belimo Assistant 2

Belimo Assistant 2

Service tool for wired and wireless setup, on-site operation and troubleshooting. Platform-independent for Android, iOS and Windows

Available as a free download
ZTH EU

ZTH EU

Service tool, with ZIP-USB function, for configurable and communicative Belimo actuators, VAV controller and HVAC performance devices

Please contact your local Belimo representative for ordering.
ZK1-GEN

ZK1-GEN

Connecting cable 5 m, A: RJ11 6/4 LINK.10, B: 6-pin for connection to service socket

Add to Project List
Please contact your local Sales Representative for ordering.
ZK2-GEN

ZK2-GEN

Connecting cable 5 m, A: RJ11 6/4 LINK.10, B: free wire end for connection to MP/PP terminal

Add to Project List
Please contact your local Sales Representative for ordering.
Details

Specifications

Voltage AC/DC
AC/DC 24 V
Power consumption (running)
3.5 W
Power consumption (holding)
1.5 W
Power Consumption For Wire Sizing
6.5 VA
Connection Supply Control
Cable 1 m, 6x 0.75 mm²
Torque
20 Nm
Control type
  • BACnet MS/TP
  • Modbus RTU
  • MP-Bus
  • DC 2...10 V
  • DC 0.5...10 V
  • Hybrid (communicative / analogue)
Manual override
With push-button, can be locked
Angle of rotation
95°
Mechanical interface
Universal shaft clamp 10...20 mm
Protection category
IP54
Degree Of Protection NEMA
NEMA 2
Enclosure Type
UL Enclosure Type 2
Ambient Temperature
0...50°C [32...122°F]

Welcome to Belimo {{js-currentCountryName}}

{{js-currentCountryText}}
Contact Us Privacy Policy Change privacy settings Safety Notes General terms and conditions Imprint
'+41 43 843 61 11
Subscribe to newsletter
BELIMO Holding AG, Brunnenbachstrasse 1, 8340 Hinwil (Switzerland)