3. מפעילי שסתומים

KR24-SR



Learn More
Back to product category
KR24-SR

KR24-SR

Rotary actuator, 2 Nm, AC/DC 24 V, 2...10 V, 75 s, IP54
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
Z-MA

Z-MA

Gear train disengagement magnet, for CM.. / CH.. / CM..D..
Multipack 20 pcs.

Add to Project List
Please contact your local Sales Representative for ordering.
Details

Specifications

Voltage AC/DC
AC/DC 24 V
Power consumption (running)
1 W
Power consumption (holding)
0.5 W
Power Consumption For Wire Sizing
2 VA
Connection Supply Control
Cable 1 m, 4x 0.75 mm²
Torque
2 Nm
Control type
DC 2...10 V
Manual override
With magnet
Running time (motor)
75 s / 90°
Protection category
IP54
Degree Of Protection NEMA
NEMA 2
Enclosure Type
UL Enclosure Type 2
Ambient Temperature
-30...50°C [-22...122°F]