3. מפעילי שסתומים

LRC24A-SR



Learn More
Back to product category
LRC24A-SR

LRC24A-SR

Rotary actuator, 5 Nm, AC/DC 24 V, 2...10 V, 35 s, IP54
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
S1A

S1A

Auxiliary switch 1x SPDT add-on

Add to Project List
Please contact your local Sales Representative for ordering.
S2A

S2A

Auxiliary switch 2x SPDT add-on
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
1.5 W
Power consumption (holding)
0.4 W
Power Consumption For Wire Sizing
3 VA
Connection Supply Control
Cable 1 m, 4x 0.75 mm²
Torque
5 Nm
Control type
DC 2...10 V
Manual override
With push-button, can be locked
Running time (motor)
35 s / 90°