2. מפעילים
  3. מפעילי שסתומים

SRC24A-SR



Learn More
Back to product category
SRC24A-SR

SRC24A-SR

Rotary actuator, 20 Nm, AC/DC 24 V, 2...10 V, 35 s, IP54
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
Torque
20 Nm
Control type
DC 2...10 V
Manual override
With push-button, can be locked
Running time (motor)
35 s / 90°
Protection category
IP54
Degree Of Protection NEMA
NEMA 2
Enclosure Type
UL Enclosure Type 2
Ambient Temperature
-30...50°C [-22...122°F]