X8022M.323A4



Learn More
Back to product category
X8022M.323A4

X8022M.323A4

Expansion valve, 2-way, Internal soldering sleeve ODF, PN 50, ps 5000 kPa, Fluid temperature -20...70°C [-4...158°F] (with actuator 2...90°C), With integrated superheat controller, Feedback signal: Modbus or analogue 0...10 V
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
1.5 W
Power Consumption For Wire Sizing
2.6 VA
Connection Supply Control
Cables not included in scope of delivery; use Belimo cables Z-C24X4.. only
Control type
MP-Bus
Protection category
IP54
Pattern
2-way
Fluid
CFC, HFC, HFO, R290