3. מפעילי שסתומים

LRF24



Learn More
Back to product category
LRF24

LRF24

Rotary actuator fail-safe NC, 4 Nm, AC/DC 24 V, Open/close, 75 s, IP54
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
5 W
Power consumption (holding)
2.5 W
Power Consumption For Wire Sizing
7 VA
Connection Supply Control
Cable 1 m, 2x 0.75 mm²
Torque
4 Nm
Control type
Open/close
Direction of rotation (fail-safe)
Deenergised NC, valve closed (A–AB = 0%)
Manual override
With hand crank, can be fixed in any position
Running time (motor)
75 s / 90°
Running time (fail-safe)
<20 s