3. מפעילי שסתומים

SY12-230A-3-T



Learn More
Back to product category
SY12-230A-3-T

SY12-230A-3-T

Rotary actuator, 3500 Nm, AC 230 V, Open/close, 3-point, 76 s, 2x SPDT, IP67, F16, Terminals

Please contact your local Belimo representative for ordering.
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
AC 230 V
Power consumption (running)
424 W
Power Consumption For Wire Sizing
460 VA
Auxiliary switches
2x SPDT
Connection Supply Control
Terminals 2.5 mm² (Wire 2x 1.5 mm² or 1x 2.5 mm²)
Torque
3500 Nm
Control type
  • Open/close
  • 3-point
Manual override
Temporary with handwheel (non-rotating)
Angle of rotation
90°
Running time (motor)
76 s / 90°
Protection category
IP67
Ambient Temperature
-30...65°C [-22...149°F]