X8054M.6322A



Learn More
Back to product category
X8054M.6322A

X8054M.6322A

Characterised control valve, 2-way, Internal soldering sleeve ODF, PN 45, ps 5000 kPa, Kvs 43 m³/h, Fluid temperature -20...90°C [-4...194°F] (with actuator 2...90°C)
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
13 W
Power consumption (holding)
2 W
Power Consumption For Wire Sizing
23 VA
Connection Supply Control
Cable 3 m, 4x 0.75 mm²
Control type
DC 0.5...10 V
Protection category
IP54
Pattern
2-way
Kvs
43 m³/h
Fluid
HFC, HFO
Fluid temperature
-20...90°C [-4...194°F]