X8054M.6392A
Characterised control valve, 2-way, Internal soldering sleeve ODF, PN 45, ps 5000 kPa, Kvs 43 m³/h, Fluid temperature -20...90°C [-4...194°F] (with actuator 2...90°C)
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
- 11 W
- Power consumption (holding)
- 3 W
- Power Consumption For Wire Sizing
- 22 VA
- Connection Supply Control
- Cable 3 m, 4x 0.75 mm²
- Control type
- MFT/Programmable
- Protection category
- IP54
- Pattern
- 2-way
- Kvs
- 43 m³/h
- Fluid
- HFC, HFO
- Fluid temperature
- -20...90°C [-4...194°F]
- Flow characteristic {Tools}
- Equal percentage
- Leakage rate {Tools}
- Air-bubble tight, leakage rate A
- Pipe connection
- Internal soldering sleeve ODF