3. מפעילי שסתומים

LR24A-MOD-J6



Learn More
Back to product category
LR24A-MOD-J6

LR24A-MOD-J6

Rotary actuator, 5 Nm, AC/DC 24 V, BACnet MS/TP, Modbus RTU, 90 s (35...150 s), IP40, Connector socket RJ12
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
System integration

Current documents

  • Download
  • Download

Archive

  • Download
  • Download
  • Download
  • Download
  • Download
  • Download

Software / Apps

  • Download
0 item(s) selected
Download Selected Share Selected via E-Mail Add Selected to Download Folder Go to Download Folder
Accessories

Electrical accessory

Z-STRJ.1

Z-STRJ.1

Grommet for RJ connection module
Multipack 50 pcs.
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
Available as a free download
LINK.10

LINK.10

Belimo Assistant Link Bluetooth and USB to NFC and MP-Bus converter
for configurable and communicative devices

Add to Project List
Please contact your local Sales Representative for ordering.
ZK1-GEN

ZK1-GEN

Connecting cable 5 m, A: RJ11 6/4 LINK.10, B: 6-pin for connection to service socket

Add to Project List
Please contact your local Sales Representative for ordering.
ZK2-GEN

ZK2-GEN

Connecting cable 5 m, A: RJ11 6/4 LINK.10, B: free wire end for connection to MP/PP terminal

Add to Project List
Please contact your local Sales Representative for ordering.
Details

Specifications

Voltage AC/DC
AC/DC 24 V
Power consumption (running)
2.5 W
Power consumption (holding)
1.3 W
Power Consumption For Wire Sizing
5 VA
Connection Supply Control
Connector socket RJ12
Torque
5 Nm
Control type
  • BACnet MS/TP
  • Modbus RTU
Manual override
With push-button, can be locked
Running time (motor)
90 s / 90°
Running time motor variable
35...150 s
Protection category
IP40
Degree Of Protection NEMA
NEMA 1
Enclosure Type
UL Enclosure Type 1