3. שסתומי בקרה בלתי תלויים בלחץ

C215QFL-E



Learn More
Back to product category
C215QFL-E

C215QFL-E

PI flow limiter valve (PIFLV), 2-way, DN 15, Internal thread, Rp 1/2", PN 25, ps 1600 kPa, V'nom 650 l/h, Fluid temperature 2...60°C [36...140°F]
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
  • Actuator Selection
  • Downloads
  • Accessories
  • Product Videos
  • Details
Actuator Selection
Actuator Parameters
Suitable actuators for Requesting actuators for C215QFL-E
Configurable
Please select the required variant

Choose how the valve-actuator combo should be delivered

Would you like a pipe connector?
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
    ZCQ-E

    ZCQ-E

    Spindle extension CQ

    Add to Project List
    Please contact your local Sales Representative for ordering.
    ZLR-01

    ZLR-01

    Connection adapter, QCV-LR

    Add to Project List
    Please contact your local Sales Representative for ordering.
    ZR2315

    ZR2315

    Pipe connector for ball valve with internal thread, DN 15, Rp 1/2", R 1/2"

    Add to Project List
    Please contact your local Sales Representative for ordering.
    Product Videos

    Why choose the Belimo PIFLV?

    Pressure-independent flow limiter valve PIFLV.
    The PIFLV is a pressure-independent flow limiter valve that is specially designed for ON/OFF cooling zone applications.

     

    Play Now Share via Email
    Details

    Specifications

    Pattern
    2-way
    V'nom [l/h]
    650
    V'nom [l/s]
    0.18
    Fluid
    Water
    Fluid temperature
    2...60°C [36...140°F]
    Differential pressure
    20...280 kPa
    Close-off pressure
    520 kPa
    Differential pressure note
    50 kPa for low-noise operation
    Leakage rate {Tools}
    Air-bubble tight, leakage rate A
    Pipe connection
    Internal thread