3. Ball Valves

R665AO



Learn more
Back to product category
R665AO

R665AO

Ball valve, 2-way, DN 65, Flange, PN 16, ps 1600 kPa, Kvs 120 m³/h, Fluid temperature -5...100°C [23...212°F]

List price
₹73,405.20
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
Suitable actuators for Requesting actuators for R665AO
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
    120 m³/h
    Fluid
    Water, water with glycol up to max. 50% vol.
    Fluid temperature
    -5...100°C [23...212°F]
    Differential pressure
    ∆pmax 350 kPa
    Close-off pressure
    700 kPa
    Differential pressure note
    200 kPa for low-noise operation
    Leakage rate {Tools}
    Air-bubble tight, leakage rate A (EN 12266-1)
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
    Contact Us Privacy Policy Belimo India - Terms and Conditions Change privacy settings Imprint
    +91 22 68516400
    BELIMO Automation India Private Limited