3. Butterfly Valves

EXT-HH-D650H



Learn more
Back to product category
EXT-HH-D650H

EXT-HH-D650H

Butterfly valve, 2-way, DN 50, Lug types PN 25, ps, Kvs 60 m³/h, Kvmax 80 m³/h, Fluid temperature -10...120°C [14...248°F]

List price
₹37,852.32
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
Suitable actuators for Requesting actuators for EXT-HH-D650H
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
    60 m³/h
    Fluid
    SS304 disc: Water, water with glycol up to max. 50% vol.
    Fluid temperature
    -10...120°C [14...248°F]
    Close-off pressure
    2200 kPa
    Leakage rate {Tools}
    Air-bubble tight, leakage rate A
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
    Contact Us Privacy Policy Belimo India - Terms and Conditions Change privacy settings Imprint
    +91 22 68516400
    BELIMO Automation India Private Limited