3. Globe Valves

EXT-TI-SBV2032



Learn more
Back to product category
EXT-TI-SBV2032

EXT-TI-SBV2032

Globe valve (GV), 2-way, Internal thread, Kvs 17 m³/h

List price
₹41,913.96
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
Suitable actuators for Requesting actuators for EXT-TI-SBV2032
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
    17 m³/h
    Fluid
    Chilled and hot water, water with glycol up to max. 50% vol.
    Fluid temperature
    -10...120°C [14...250°F]
    Close-off pressure
    1600 kPa
    Leakage rate {Tools}
    Max. 0.02% of Kvs value (DIN EN 1349 and DIN EN 60534-4)
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
    Contact Us Privacy Policy Belimo India - Terms and Conditions Change privacy settings Imprint
    +91 22 68516400
    BELIMO Automation India Private Limited