3. Globe Valves

H6200SP-U



Learn more
Back to product category
H6200SP-U

H6200SP-U

2-way globe valve, 2-way, DN 200, Flange, Rp 8", PN 16, ps 1600 kPa, Kvs 520 m³/h, Fluid temperature 0...150°C [32...302°F]

List price
₹936,103.08
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
Suitable actuators for Requesting actuators for H6200SP-U
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
    520 m³/h
    Fluid
    Water, water with glycol up to max. 50% vol.
    Fluid temperature
    0...150°C [32...302°F]
    Flow characteristic {Tools}
    Equal percentage
    Leakage rate {Tools}
    Max. 0.02% of the Kvs value
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
    Contact Us Privacy Policy Belimo India - Terms and Conditions Change privacy settings Imprint
    +91 22 68516400
    BELIMO Automation India Private Limited