3. Globe Valves

H6250SP-V



Learn more
Back to product category
H6250SP-V

H6250SP-V

2-way globe valve, 2-way, DN 250, Flange, Rp 10", PN 16, ps 1600 kPa, Kvs 700 m³/h, Fluid temperature 0...150°C [32...302°F]

List price
₹1,443,400.20
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
Suitable actuators for Requesting actuators for H6250SP-V
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
    700 m³/h
    Fluid
    Water, water with glycol up to max. 50% vol.
    Fluid temperature
    0...150°C [32...302°F]
    Flow characteristic {Tools}
    Equal percentage
    Leakage rate {Tools}
    Max. 0.02% of the Kvs value
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
    Contact Us Privacy Policy Belimo India - Terms and Conditions Change privacy settings Imprint
    +91 22 68516400
    BELIMO Automation India Private Limited