• Data centre cooling applications
    • Building IoT
    • Indoor Air Quality (IAQ)
  • Support

    Tools

    • Belimo Webshop
    • Actuator Sizing and Selection
    • Valve Sizing and Selection
    • Sensors/Meters Selection
    • RetroFIT+ Product Replacement Tool
    • RetroFIT+ App
    • Belimo Assistant 2
    • Belimo Cloud
    • ZoneEase VAV Cloud
    • ZoneEase VAV Mobile App
    • Hand Held Programming Devices
    • BIM (Building Information Modeling)
    • PC-Tool

    Belimo Education

    • Healthy Indoor Air Quality
    • Virtual Experience Center
    • Webinars
    • Website Tutorials

    Resources

    • Document Downloads
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
    • Customer Service and Support
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
    • Data centre cooling applications
    • Building IoT
    • Indoor Air Quality (IAQ)
  • Support

    Tools

    • Belimo Webshop
    • Actuator Sizing and Selection
    • Valve Sizing and Selection
    • Sensors/Meters Selection
    • RetroFIT+ Product Replacement Tool
    • RetroFIT+ App
    • Belimo Assistant 2
    • Belimo Cloud
    • ZoneEase VAV Cloud
    • ZoneEase VAV Mobile App
    • Hand Held Programming Devices
    • BIM (Building Information Modeling)
    • PC-Tool

    Belimo Education

    • Healthy Indoor Air Quality
    • Virtual Experience Center
    • Webinars
    • Website Tutorials

    Resources

    • Document Downloads
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
    • Customer Service and Support
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
  3. Characterised Control Valves

R3015-1P6-S1+TRF24-SR



Learn more
Back to product category
R3015-1P6-S1+TRF24-SR

R3015-1P6-S1+TRF24-SR

Characterised control valve, 3-way, DN 15, Internal thread, Rp 1/2", PN 40, ps 1600 kPa, Kvs 1.6 m³/h, Fluid temperature -10...120°C [14...248°F]
Rotary actuator fail-safe NC, 2.5 Nm, AC/DC 24 V, 2...10 V, 90 s, IP42
Actuator fitted

List price
₹66,093.72
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
3-way
Kvs
1.6 m³/h
Fluid
Water, water with glycol up to max. 50% vol.
Fluid temperature
-10...120°C [14...248°F]
Fluid temperature note
  • At a fluid temperature of -10...2°C, a stem heater or a valve neck extension is recommended.
  • The allowed fluid temperature can be limited, depending on the type of actuator. Limitations can be found in the respective data sheets of the actuators.
Differential pressure
∆pmax 350 kPa
Close-off pressure
1400 kPa
Differential pressure note
200 kPa for low-noise operation
Flow characteristic {Tools}
A – AB: equal percentage; B – AB: linear
Leakage rate {Tools}
A – AB: air-bubble tight, leakage rate A; B – AB: Leakage class I, 1...2% of the Kvs value
Pipe connection
Internal thread

Actuator specifications

Voltage AC/DC
AC/DC 24 V
Power consumption (running)
1.3 W
Power consumption (holding)
0.6 W
Power Consumption For Wire Sizing
2.6 VA
Connection Supply Control
Cable 1 m, 4x 0.75 mm²
Control type
DC 2...10 V
Protection category
IP42
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
System integration

Current documents

  • Download
  • Download
  • Download

Software / Apps

  • Download
0 item(s) selected
Download selected Share selected via email Add selected to download folder Go to download folder
Accessories

Mechanical accessory

ZR-EXT-01

ZR-EXT-01

Valve neck extension for ball valve DN 15...50

List price: ₹28,209.72
Your price: ...
Add to Project List

Electrical accessory

CR24-B3

CR24-B3

Room temperature controller with 3 sequences, Output 2...10 V: VAV, Output 0...10 V: cooling, heating (change over), Output 3-Point: heating, AC 24 V, Mode selection and display: AUTO / ECO / MAXIMUM, rotary knob +/-

List price: ₹47,567.52
Your price: ...
Add to Project List

Tools

Belimo Assistant 2

Belimo Assistant 2

Service tool for wired and wireless setup, on-site operation and troubleshooting. Platform-independent for Android, iOS and Windows

Available as a free download
ZK2-GEN

ZK2-GEN

Connecting cable 5 m, A: RJ11 6/4 LINK.10, B: free wire end for connection to MP/PP terminal

List price: ₹5,334.12
Your price: ...
Add to Project List

Welcome to Belimo {{js-currentCountryName}}

{{js-currentCountryText}}
Contact Us Privacy Policy Belimo India - Terms and Conditions Change privacy settings Imprint
+91 22 68516400
BELIMO Automation India Private Limited