Lietuvių

    English

    Русский
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
  • LT EN RU
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
  3. Actuators for Harsh Environmental Conditions

NM24P-SR



Learn more
Back to product category
NM24P-SR

NM24P-SR

Rotary actuator (RobustLine), 10 Nm, AC/DC 24 V, 2...10 V, 150 s, IP66/67

Due to material discontinuation, RobustLine housing covers will be provided in grey instead of orange.

Everything else remains the same.
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
P10000A

P10000A

Feedback potentiometer 10 kΩ add-on

Add to Project List
Please contact your local Sales Representative for ordering.
P1000A

P1000A

Feedback potentiometer 1 kΩ add-on

Add to Project List
Please contact your local Sales Representative for ordering.
P140A

P140A

Feedback potentiometer 140 Ω add-on

Add to Project List
Please contact your local Sales Representative for ordering.
S2A GR

S2A GR

Auxiliary switch 2x SPDT add-on, grey

Add to Project List
Please contact your local Sales Representative for ordering.
Details

Specifications

Voltage AC/DC
AC/DC 24 V
Power consumption (running)
2 W
Power consumption (holding)
0.4 W
Power Consumption For Wire Sizing
4 VA
Connection Supply Control
Cable 1 m, 4x 0.75 mm², halogen-free
Torque
10 Nm
Control type
DC 2...10 V
Direction Of Motion Motor
selectable with switch 0/1
Manual override
With push-button, can be locked
Angle of rotation
95°
Running time (motor)
150 s / 90°
Mechanical interface
Universal shaft clamp 10...20 mm
Protection category
IP66/67
Degree Of Protection NEMA
NEMA 4X
Enclosure Type
UL Enclosure Type 4X
Ambient Temperature
-30...50°C [-22...122°F]

Welcome to Belimo {{js-currentCountryName}}

{{js-currentCountryText}}
Contact Us Privacy Policy Change privacy settings Safety Notes General terms and conditions Imprint
+370 521 2 7013
Subscribe to newsletter
UAB BELIMO Balticum, Kaukysos street 18, 11342 Vilnius (Lithuania)