Lietuvių

    English

    Русский
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
  • LT EN RU
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
SN2-C7/500



Back to product category
SN2-C7/500

SN2-C7/500

Auxiliary switch 2x SPDT cable length 5 m

A ZSN-B or ZSN-BF bracket is required for mounting
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
ZSN-B

ZSN-B

Bracket for SN2-C7 for BFN/BFL, BEN/BEE, BFA

Add to Project List
Please contact your local Sales Representative for ordering.
ZSN-BF

ZSN-BF

Bracket for SN2-C7 for BF

Add to Project List
Please contact your local Sales Representative for ordering.
Details

Specifications

Auxiliary switches
2x SPDT
Connection Auxilary Switch
Cable 5 m, 6x 0.75 mm² halogen-free
Protection category
IP54
Ambient Temperature
-30...50°C [-22...122°F]

Welcome to Belimo {{js-currentCountryName}}

{{js-currentCountryText}}
Contact Us Privacy Policy Change privacy settings Safety Notes General terms and conditions Imprint
+370 521 2 7013
Subscribe to newsletter
UAB BELIMO Balticum, Kaukysos street 18, 11342 Vilnius (Lithuania)