3. Линейные приводы

SH24A-MP100



Learn more
Back to product category
SH24A-MP100

SH24A-MP100

Linear actuator, 450 N, AC/DC 24 V, MP-Bus, 2...10 V, 150 s (150...600 s / 100 mm), Stroke 100 mm, IP54
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
Z-AS1

Z-AS1

End stop kit, for SH..
Multipack 20 pcs.

Add to Project List
Please contact your local Sales Representative for ordering.
Z-DS1

Z-DS1

Rotary support, for linear actuator, for compensation of transverse forces

Add to Project List
Please contact your local Sales Representative for ordering.
Z-KS1

Z-KS1

Coupling piece M8

Add to Project List
Please contact your local Sales Representative for ordering.

Electrical accessory

CRP24-B1

CRP24-B1

Positioner for wall mounting, 0...100%, operating range selectable, 0...10 V or 2...10 V

Add to Project List
Please contact your local Sales Representative for ordering.
SGA24

SGA24

Positioner for wall mounting

Add to Project List
Please contact your local Sales Representative for ordering.
SGE24

SGE24

Positioner for built-in mounting

Add to Project List
Please contact your local Sales Representative for ordering.
SGF24

SGF24

Positioner for front-panel mounting

Add to Project List
Please contact your local Sales Representative for ordering.
Z-UIC

Z-UIC

Signal converter voltage/current 100 kΩ 4...20 mA, Supply AC/DC 24 V

Add to Project List
Please contact your local Sales Representative for ordering.
ZN230-24MP

ZN230-24MP

MP-Bus power supply for MP actuators
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
ZK1-GEN

ZK1-GEN

Connecting cable 5 m, A: RJ11 6/4 LINK.10, B: 6-pin for connection to service socket

Add to Project List
Please contact your local Sales Representative for ordering.
ZK2-GEN

ZK2-GEN

Connecting cable 5 m, A: RJ11 6/4 LINK.10, B: free wire end for connection to MP/PP terminal

Add to Project List
Please contact your local Sales Representative for ordering.

Gateways and field modules

UK24BAC

UK24BAC

Gateway MP to BACnet MS/TP

Add to Project List
Please contact your local Sales Representative for ordering.
UK24MOD

UK24MOD

Gateway MP to Modbus RTU

Add to Project List
Please contact your local Sales Representative for ordering.
Details

Specifications

Voltage AC/DC
AC/DC 24 V
Power consumption (running)
3.5 W
Power consumption (holding)
1.4 W
Power Consumption For Wire Sizing
6 VA
Connection Supply Control
Cable 1 m, 4x 0.75 mm²
Force
450 N
Control type
  • MP-Bus
  • DC 2...10 V
  • DC 0.5...10 V
Direction Of Motion Motor
selectable with switch
Manual override
With push-button, can be locked
Stroke
100 mm
Running time (motor)
150 s / 100 mm
Running time motor variable
150...600 s / 100 mm