3. Приводы клапанов

EVC24A-SZ



Learn more
Back to product category
EVC24A-SZ

EVC24A-SZ

Globe valve actuator, 2500 N, AC/DC 24 V, 0.5...10 V, 35 s, Stroke 40 mm, IP54
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
11 W
Power consumption (holding)
1.5 W
Power Consumption For Wire Sizing
18 VA
Connection Supply Control
Cable 1 m, 4x 0.75 mm²
Force
2500 N
Control type
DC 0.5...10 V
Manual override
With push-button, can be locked
Stroke
40 mm
Running time (motor)
35 s / 40 mm
Protection category
IP54
Degree Of Protection NEMA
NEMA 2
Enclosure Type
UL Enclosure Type 2
Ambient Temperature
0...50°C [32...122°F]