2. RetroFIT+
  3. Переменный объем воздуха

NMV-D3-RE2-SET



Learn more
Back to product category
NMV-D3-RE2-SET

NMV-D3-RE2-SET

RetroFIT+ kit VAV-Compact NMV-D3-RE2, 10 Nm for air speed 6 and 12 m/s AC/DC 24 V, 0/2...10 V, MP-Bus, contacts incl. diff. pressure sensor, tube 6 mm
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
ZPD-RE2-SET

ZPD-RE2-SET

Differential pressure pickup device for VAV-RetroFIT+, for round boxes up to 400 mm

Add to Project List
Please contact your local Sales Representative for ordering.

Electrical accessory

CRA24-B3

CRA24-B3

Room temperature controller with manual operation, Output 2...10 V: supply air VAV, Output 2...10 V: exhaust air VAV, Output 2/3-Point: heating, AC 24 V, Mode selection and display: COMF / MIN / MAX, rotary button +/-
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
3 W
Power Consumption For Wire Sizing
5 VA
Torque
10 Nm