3. Поверхностные датчики (воды)

FM125F-SZ



Learn more
Back to product category
FM125F-SZ

FM125F-SZ

Flow sensor, AC/DC 24 V, DN 125, FS 37.5 l/s
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
Ultrasonic flow sensor

Inline flow sensors utilise ultrasonic transit-time technology to provide accurate and repeatable water-flow measurement. Their compact size and insensitivity to dirt make them ideal for use with HVAC chilled water, hot water and water/ glycol solutions at temperatures ranging from –20 to 120 °C.
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
Cable
Measured values
Flow
Output signal
0...10 V
Full Scale
37.5 l/s
Output Voltage [Range]
1 x 0...10 V, max. load 1 mA
Fluid
Water, water with glycol up to max. 50% vol.
Valve size
125 mm
Valve size
5 inch